Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 08215412 | N/A NTN 230 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23036EMKW33C3 | N/A 180 mm | N/A 280 mm | N/A 74 mm |
| 08215413 | N/A NTN 230 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23036EMKW33C4 | N/A 180 mm | N/A 280 mm | N/A 74 mm |
| 08215414 | N/A NTN 231 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23120EAKW33C3 | N/A 100 mm | N/A 165 mm | N/A 52 mm |
| 08215415 | N/A NTN 231 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23120EG15KW33C3 | N/A 100 mm | N/A 165 mm | N/A 52 mm |
| 08215416 | N/A NTN 231 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23120EMKW33C3 | N/A 100 mm | N/A 165 mm | N/A 52 mm |
| 07483595 | N/A NTN 231 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23122EAKW33C3 | N/A 110 mm | N/A 180 mm | N/A 56 mm |
| 08215417 | N/A NTN 231 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23124EMKW33C3 | N/A 120 mm | N/A 200 mm | N/A 62 mm |
| 08215418 | N/A NTN 231 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23126EMKW33C3 | N/A 130 mm | N/A 210 mm | N/A 64 mm |
| 08215419 | N/A NTN 231 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23128EMKW33C3 | N/A 140 mm | N/A 225 mm | N/A 68 mm |
| 08215420 | N/A NTN 231 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23130EMKW33C3 | N/A 150 mm | N/A 250 mm | N/A 80 mm |
| 08215421 | N/A NTN 231 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23134EMKW33C3 | N/A 170 mm | N/A 280 mm | N/A 88 mm |
| 08215422 | N/A NTN 231 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23152BL1KW33C4 | N/A 260 mm | N/A 440 mm | N/A 144 mm |
| 08215423 | N/A NTN 231 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23168BKW33 | N/A 340 mm | N/A 580 mm | N/A 190 mm |
| 08215424 | N/A NTN 231 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23176BKW33C3 | N/A 380 mm | N/A 620 mm | N/A 194 mm |
| 00067286 | N/A NTN 231 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23180BL1KW33C3 | N/A 400 mm | N/A 650 mm | N/A 200 mm |
| 00067378 | N/A NTN 231 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23192BL1KW33 | N/A 460 mm | N/A 760 mm | N/A 240 mm |
| 08215425 | N/A NTN 232 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23218EAKW33 | N/A 90 mm | N/A 160 mm | N/A 52.4 mm |
| 08215426 | N/A NTN 232 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23220EAKW33C3 | N/A 100 mm | N/A 180 mm | N/A 60.30 mm |
| 08215427 | N/A NTN 232 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23222EAKW33 | N/A 110 mm | N/A 200 mm | N/A 69.80 mm |
| 08215428 | N/A NTN 232 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23222EAKW33C3 | N/A 110 mm | N/A 200 mm | N/A 69.80 mm |
| 08215429 | N/A NTN 232 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23224EAKW33 | N/A 120 mm | N/A 215 mm | N/A 76 mm |
| 08215430 | N/A NTN 232 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23226EMKW33C3 | N/A 130 mm | N/A 230 mm | N/A 80 mm |
| 08215431 | N/A NTN 232 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23230EMKW33C3 | N/A 150 mm | N/A 270 mm | N/A 96 mm |
| 08215432 | N/A NTN 232 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23232EAKW33C3 | N/A 160 mm | N/A 290 mm | N/A 104 mm |
| 08215433 | N/A NTN 232 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23260BL1KW33C3 | N/A 300 mm | N/A 540 mm | N/A 192 mm |