Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 08215434 | N/A NTN 232 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23264BKW33C3 | N/A 320 mm | N/A 580 mm | N/A 208 mm |
| 00068043 | N/A NTN 232 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23268BL1KW33C3 | N/A 340 mm | N/A 620 mm | N/A 224 mm |
| 08215435 | N/A NTN 232 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23272BL1KW33 | N/A 360 mm | N/A 650 mm | N/A 232 mm |
| 08215436 | N/A NTN 232 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23276BKW33C3 | N/A 380 mm | N/A 680 mm | N/A 240 mm |
| 08215437 | N/A NTN 232 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23276BL1KW33 | N/A 380 mm | N/A 680 mm | N/A 240 mm |
| 08215438 | N/A NTN 232 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23280BKW33C3 | N/A 400 mm | N/A 720 mm | N/A 256 mm |
| 08215439 | N/A NTN 239 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23944KW33C2 | N/A 220 mm | N/A 300 mm | N/A 60 mm |
| 08215440 | N/A NTN 239 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23992L1KW33 | N/A 460 mm | N/A 620 mm | N/A 118 mm |
| 08215441 | N/A NTN 240 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24024EAK30W33C3 | N/A 120 mm | N/A 180 mm | N/A 60 mm |
| 08215442 | N/A NTN 240 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24026EAK30W33C4 | N/A 130 mm | N/A 200 mm | N/A 69 mm |
| 08215443 | N/A NTN 240 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24028EAK30W33 | N/A 140 mm | N/A 210 mm | N/A 69 mm |
| 08215444 | N/A NTN 240 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24028EAK30W33C4 | N/A 140 mm | N/A 210 mm | N/A 69 mm |
| 08215445 | N/A NTN 240 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24030EAK30W33C3 | N/A 150 mm | N/A 225 mm | N/A 75 mm |
| 08215446 | N/A NTN 240 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24032EAK30W33 | N/A 160 mm | N/A 240 mm | N/A 80 mm |
| 08215448 | N/A NTN 240 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24036EAK30W33 | N/A 180 mm | N/A 280 mm | N/A 100 mm |
| 00068433 | N/A NTN 240 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24080BK30W33 | N/A 400 mm | N/A 600 mm | N/A 200 mm |
| 08215449 | N/A NTN 241 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24124EAK30W33C3 | N/A 120 mm | N/A 200 mm | N/A 80 mm |
| 08215450 | N/A NTN 241 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24126EAK30W33C3 | N/A 130 mm | N/A 210 mm | N/A 80 mm |
| 08215451 | N/A NTN 241 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24128EAK30W33C3 | N/A 140 mm | N/A 225 mm | N/A 85 mm |
| 08215452 | N/A NTN 241 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24132EAK30W33C3 | N/A 160 mm | N/A 270 mm | N/A 109 mm |
| 08215453 | N/A NTN 241 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24134EAK30W33C3 | N/A 170 mm | N/A 280 mm | N/A 109 mm |
| 08215454 | N/A NTN 241 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24138EAK30W33C3 | N/A 190 mm | N/A 320 mm | N/A 128 mm |
| 08215455 | N/A NTN 241 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24180BK30W33 | N/A 400 mm | N/A 650 mm | N/A 250 mm |
| 00066312 | N/A NTN 230 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23040BL1KW33C2 | N/A 200 mm | N/A 310 mm | N/A 82.000 mm |
| 08215456 | N/A NTN 230 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23040EMKW33C4 | N/A 200 mm | N/A 310 mm | N/A 82.000 mm |