Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 08215481 | N/A NTN 222 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22224EMKW33 | N/A 120 mm | N/A 215 mm | N/A 58 mm |
| 08215482 | N/A NTN 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22230EAKW33C4 | N/A 150 mm | N/A 270 mm | N/A 73 mm |
| 08215483 | N/A NTN 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22230EMKW33 | N/A 150 mm | N/A 270 mm | N/A 73 mm |
| 08215484 | N/A NTN 223 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22311EMKW33C4 | N/A 55 mm | N/A 120 mm | N/A 43 mm |
| 08215573 | N/A NTN 223 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22318EMKW33 | N/A 90 mm | N/A 190 mm | N/A 64 mm |
| 08215485 | N/A NTN 223 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22319EMKW33 | N/A 95 mm | N/A 200 mm | N/A 67 mm |
| 08215486 | N/A NTN 223 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22344BL1KW33C3 | N/A 220 mm | N/A 460 mm | N/A 145 mm |
| 08215487 | N/A NTN 222 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A TS3-6E-22244BL1KW33C4 | N/A 220 mm | N/A 400 mm | N/A 108 mm |
| 08215488 | N/A NTN 230 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23024EAKW33C2 | N/A 120 mm | N/A 180 mm | N/A 46 mm |
| 08215489 | N/A NTN 230 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23024EMKW33C3 | N/A 120 mm | N/A 180 mm | N/A 46 mm |
| 08215490 | N/A NTN 230 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23028EAKW33C2 | N/A 140 mm | N/A 210 mm | N/A 53 mm |
| 08215491 | N/A NTN 230 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23034EMKW33 | N/A 170 mm | N/A 260 mm | N/A 67 mm |
| 08215492 | N/A NTN 230 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23036EMKW33C2 | N/A 180 mm | N/A 280 mm | N/A 74 mm |
| 08215493 | N/A NTN 230 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23038EAKW33C4 | N/A 190 mm | N/A 290 mm | N/A 75 mm |
| 08215494 | N/A NTN 230 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23038EMKW33C3 | N/A 190 mm | N/A 290 mm | N/A 75 mm |
| 07528058 | N/A NTN 230 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23048EMKW33C3 | N/A 240 mm | N/A 360 mm | N/A 92 mm |
| 08215495 | N/A NTN 230 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23052EMKW33C3PX50 | N/A 260 mm | N/A 400 mm | N/A 104 mm |
| 08215496 | N/A NTN 230 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23052EMKW33C4 | N/A 260 mm | N/A 400 mm | N/A 104 mm |
| 08215497 | N/A NTN 230 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23056EMKW33C4 | N/A 280 mm | N/A 420 mm | N/A 106 mm |
| 08215498 | N/A NTN 230 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23064BKW33PX50V10 | N/A 320 mm | N/A 480 mm | N/A 121 mm |
| 08215499 | N/A NTN 230 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23064BL1KW33C3 | N/A 320 mm | N/A 480 mm | N/A 121 mm |
| 08215500 | N/A NTN 230 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23068BL1KW33C3 | N/A 340 mm | N/A 520 mm | N/A 133 mm |
| 08215501 | N/A NTN 230 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23076BL1KW33C3 | N/A 380 mm | N/A 560 mm | N/A 135 mm |
| 08215502 | N/A NTN 230 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23080BKW33C3 | N/A 400 mm | N/A 600 mm | N/A 148 mm |
| 08215503 | N/A NTN 241 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24134BK30W33C3 | N/A 170 mm | N/A 280 mm | N/A 109 mm |