COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
« 16 17 18 19 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

08215504 N/A NTN 222 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22248BKW33C3 N/A 240 mm N/A 440 mm N/A 120 mm
08215505 N/A NTN 231 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23122EAKW33C2 N/A 110 mm N/A 180 mm N/A 56 mm
08215506 N/A NTN 231 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23130EAKW33C2 N/A 150 mm N/A 250 mm N/A 80 mm
06303017 N/A NTN 231 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23138EMKW33C3 N/A 190 mm N/A 320 mm N/A 104 mm
08215507 N/A NTN 231 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23140EMKW33C3 N/A 200 mm N/A 340 mm N/A 112 mm
07528059 N/A NTN 231 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23148EMKW33C3 N/A 240 mm N/A 400 mm N/A 128 mm
08215508 N/A NTN 231 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23156BL1KW33C3 N/A 280 mm N/A 460 mm N/A 146 mm
08215509 N/A NTN 231 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23156BL1KW-5W33C2PX51 N/A 280 mm N/A 460 mm N/A 146 mm
08215510 N/A NTN 231 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23160BKW33C3 N/A 300 mm N/A 500 mm N/A 160 mm
08215511 N/A NTN 230 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23096BKW33 N/A 480 mm N/A 700 mm N/A 165 mm
08215512 N/A NTN 231 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23176BL1KW33C3 N/A 380 mm N/A 620 mm N/A 194 mm
08215513 N/A NTN 222 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22236EAKW33C3 N/A 180 mm N/A 320 mm N/A 86 mm
08215514 N/A NTN 222 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22238EAKW33C3 N/A 190 mm N/A 340 mm N/A 92 mm
08215515 N/A NTN 230 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23048EAKW33C3 N/A 240 mm N/A 360 mm N/A 92 mm
08215516 N/A NTN 222 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22240EAKW33C3 N/A 200 mm N/A 360 mm N/A 98 mm
08215517 N/A NTN 232 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23236EMKW33C4 N/A 180 mm N/A 320 mm N/A 112 mm
08215518 N/A NTN 232 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23240EMKW33C3 N/A 200 mm N/A 360 mm N/A 128 mm
00065781 N/A NTN 223 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22356BL1KW33 N/A 280 mm N/A 580 mm N/A 175 mm
08215519 N/A NTN 240 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A TS3-24068BL1K30W33C4 N/A 340 mm N/A 520 mm N/A 180 mm
08215520 N/A NTN 230 Series 600 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 230/600BKW33C3 N/A 600 mm N/A 870 mm N/A 200 mm
08215521 N/A NTN 239 Series 710 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 239/710L1KW33C3 N/A 710 mm N/A 950 mm N/A 180 mm
07643692 N/A NTN 239 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23972L1KW33C3 N/A 360 mm N/A 480 mm N/A 90 mm
08215522 N/A NTN 239 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23984KW33C3 N/A 420 mm N/A 560 mm N/A 106 mm
08215523 N/A NTN 239 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23992KW33C3 N/A 460 mm N/A 620 mm N/A 118 mm
08215524 N/A NTN 239 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23996KW33C3 N/A 480 mm N/A 650 mm N/A 128 mm
Unit of Measure
« 16 17 18 19