Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00066467 | N/A NTN 230 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23068BL1KW33 | N/A 340 mm | N/A 520 mm | N/A 133 mm |
| 00066596 | N/A NTN 230 Series 440 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23088BL1KW33 | N/A 440 mm | N/A 650 mm | N/A 157 mm |
| 02880011 | N/A NTN 230 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23040EMKW33C3 | N/A 200 mm | N/A 310 mm | N/A 82.000 mm |
| 04396645 | N/A NTN 230 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23060BKW33C3 | N/A 300 mm | N/A 460 mm | N/A 118 mm |
| 03656945 | N/A NTN 230 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23068BKW33 | N/A 340 mm | N/A 520 mm | N/A 133 mm |
| 00065971 | N/A NTN 230 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23032EAKW33 | N/A 160 mm | N/A 240 mm | N/A 60 mm |
| 00065385 | N/A NTN 223 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22326EAKW33 | N/A 130 mm | N/A 280 mm | N/A 93 mm |
| 00065428 | N/A NTN 223 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22328EAKW33 | N/A 140 mm | N/A 300 mm | N/A 102 mm |
| 00065489 | N/A NTN 223 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22330EMKW33 | N/A 150 mm | N/A 320 mm | N/A 108 mm |
| 00065530 | N/A NTN 223 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22332EMKW33 | N/A 160 mm | N/A 340 mm | N/A 114 mm |
| 00065570 | N/A NTN 223 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22334EMKW33 | N/A 170 mm | N/A 360 mm | N/A 120 mm |
| 00065564 | N/A NTN 223 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22336EMKW33 | N/A 180 mm | N/A 380 mm | N/A 126 mm |
| 00065647 | N/A NTN 223 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22338EMKW33 | N/A 190 mm | N/A 400 mm | N/A 132 mm |
| 00148093 | N/A NTN 222 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22211EMKW33C3 | N/A 55 mm | N/A 100 mm | N/A 25 mm |
| 00148116 | N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22213EMKW33 | N/A 65 mm | N/A 120 mm | N/A 31 mm |
| 04670479 | N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22213EMKW33C3 | N/A 65 mm | N/A 120 mm | N/A 31 mm |
| 03187007 | N/A NTN 222 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22215EMKW33C3 | N/A 75 mm | N/A 130 mm | N/A 31 mm |
| 06211847 | N/A NTN 222 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22216EMKW33C3 | N/A 80 mm | N/A 140 mm | N/A 33 mm |
| 02109014 | N/A NTN 222 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22222EMKW33 | N/A 110 mm | N/A 200 mm | N/A 53 mm |
| 02300217 | N/A NTN 222 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22222EMKW33C3 | N/A 110 mm | N/A 200 mm | N/A 53 mm |
| 00063912 | N/A NTN 222 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22232EAKW33 | N/A 160 mm | N/A 290 mm | N/A 80 mm |
| 00064175 | N/A NTN 222 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22244EMKW33 | N/A 220 mm | N/A 400 mm | N/A 108 mm |
| 04670481 | N/A NTN 223 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22313EMKW33C3 | N/A 65 mm | N/A 140 mm | N/A 48 mm |
| 04736664 | N/A NTN 223 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22315EMKW33 | N/A 75 mm | N/A 160 mm | N/A 55 mm |
| 02029748 | N/A NTN 223 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22319EAKW33C3 | N/A 95 mm | N/A 200 mm | N/A 67 mm |