Item # |
Item Name |
Bore Diameter |
Bore Range |
Number of Teeth |
Pitch Diameter |
|---|---|---|---|---|---|
| 00163077 | N/A Tsubaki (UST) 54 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 40.3900 in | N/A 54 | N/A 42.9950 in |
| 00163082 | N/A Tsubaki (UST) 60 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 45.1700 in | N/A 60 | N/A 47.7670 in |
| 00159413 | N/A Tsubaki (UST) 23 Teeth A-Plate Sprocket | N/A 0.5000 in | N/A 0.5000 to 2.3100 in | N/A 23 | N/A 2.7540 in |
| 00159584 | N/A Tsubaki (UST) 84 Teeth A-Plate Sprocket | N/A 0.7500 in | N/A 0.7188 to 9.6100 in | N/A 84 | N/A 10.0290 in |
| 00159712 | N/A Tsubaki (UST) 23 Teeth A-Plate Sprocket | N/A 0.6250 in | N/A 0.6250 to 3.0900 in | N/A 23 | N/A 3.6720 in |
| 00159751 | N/A Tsubaki (UST) 27 Teeth A-Plate Sprocket | N/A 0.6250 in | N/A 0.6250 to 3.7300 in | N/A 27 | N/A 4.3070 in |
| 00159842 | N/A Tsubaki (UST) 37 Teeth A-Plate Sprocket | N/A 0.7500 in | N/A 0.5938 to 5.3400 in | N/A 37 | N/A 5.8960 in |
| 00159859 | N/A Tsubaki (UST) 39 Teeth A-Plate Sprocket | N/A 0.7500 in | N/A 0.5938 to 5.6600 in | N/A 39 | N/A 6.2140 in |
| 00159927 | N/A Tsubaki (UST) 47 Teeth A-Plate Sprocket | N/A 0.7500 in | N/A 0.7188 to 6.9400 in | N/A 47 | N/A 7.4860 in |
| 00160175 | N/A Tsubaki (UST) 24 Teeth A-Plate Sprocket | N/A 0.6250 in | N/A 0.6250 to 3.3600 in | N/A 24 | N/A 3.831 in |
| 00160209 | N/A Tsubaki (UST) 28 Teeth A-Plate Sprocket | N/A 0.6250 in | N/A 0.6250 to 4.0000 in | N/A 28 | N/A 4.465 in |
| 00160244 | N/A Tsubaki (UST) 36 Teeth A-Plate Sprocket | N/A 0.7500 in | N/A 0.5938 to 5.1700 in | N/A 36 | N/A 5.737 in |
| 00160253 | N/A Tsubaki (UST) 40 Teeth A-Plate Sprocket | N/A 0.7500 in | N/A 0.7188 to 5.9100 in | N/A 40 | N/A 6.373 in |
| 00160269 | N/A Tsubaki (UST) 45 Teeth A-Plate Sprocket | N/A 0.7500 in | N/A 0.7188 to 6.7000 in | N/A 45 | N/A 7.168 in |
| 00160508 | N/A Tsubaki (UST) 29 Teeth A-Plate Sprocket | N/A 0.7500 in | N/A 0.7188 to 5.0800 in | N/A 29 | N/A 5.7810 in |
| 00160527 | N/A Tsubaki (UST) 31 Teeth A-Plate Sprocket | N/A 0.7500 in | N/A 0.7188 to 5.4800 in | N/A 31 | N/A 6.1780 in |
| 00160669 | N/A Tsubaki (UST) 49 Teeth A-Plate Sprocket | N/A 1.0000 in | N/A 0.9375 to 9.0800 in | N/A 49 | N/A 9.7550 in |
| 00161026 | N/A Tsubaki (UST) 34 Teeth A-Plate Sprocket | N/A 1.0000 in | N/A 0.9375 to 7.3100 in | N/A 34 | N/A 8.1290 in |
| 00161051 | N/A Tsubaki (UST) 37 Teeth A-Plate Sprocket | N/A 1.0000 in | N/A 0.9375 to 8.0300 in | N/A 37 | N/A 8.8440 in |
| 00161058 | N/A Tsubaki (UST) 38 Teeth A-Plate Sprocket | N/A 1.0000 in | N/A 0.9375 to 8.2700 in | N/A 38 | N/A 9.0830 in |
| 00161064 | N/A Tsubaki (UST) 39 Teeth A-Plate Sprocket | N/A 1.0000 in | N/A 0.9375 to 8.5000 in | N/A 39 | N/A 9.3210 in |
| 00161165 | N/A Tsubaki (UST) 52 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 0.9375 to 11.6100 in | N/A 52 | N/A 12.4220 in |