Item # |
Item Name |
Bore Diameter |
Bore Range |
Number of Teeth |
Pitch Diameter |
|---|---|---|---|---|---|
| 00162925 | N/A Tsubaki (UST) 23 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 14.0800 in | N/A 23 | N/A 16.5240 in |
| 00162929 | N/A Tsubaki (UST) 24 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 14.8000 in | N/A 24 | N/A 17.2380 in |
| 00162933 | N/A Tsubaki (UST) 25 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 15.5200 in | N/A 25 | N/A 17.9520 in |
| 00162937 | N/A Tsubaki (UST) 28 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 17.6900 in | N/A 28 | N/A 20.0960 in |
| 00162942 | N/A Tsubaki (UST) 30 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 19.1300 in | N/A 30 | N/A 21.5250 in |
| 00162946 | N/A Tsubaki (UST) 35 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 22.7200 in | N/A 35 | N/A 25.1010 in |
| 00162954 | N/A Tsubaki (UST) 45 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 29.8900 in | N/A 45 | N/A 32.2550 in |
| 00162958 | N/A Tsubaki (UST) 54 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 36.3400 in | N/A 54 | N/A 38.6960 in |
| 00162962 | N/A Tsubaki (UST) 60 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 40.6400 in | N/A 60 | N/A 42.9920 in |
| 00162966 | N/A Tsubaki (UST) 10 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 5.1600 in | N/A 10 | N/A 8.0900 in |
| 00162970 | N/A Tsubaki (UST) 11 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 5.9800 in | N/A 11 | N/A 8.8720 in |
| 00162995 | N/A Tsubaki (UST) 16 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 10.0300 in | N/A 16 | N/A 12.8150 in |
| 00163000 | N/A Tsubaki (UST) 17 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 10.8400 in | N/A 17 | N/A 13.6050 in |
| 00163005 | N/A Tsubaki (UST) 18 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 11.6400 in | N/A 18 | N/A 14.3970 in |
| 00163011 | N/A Tsubaki (UST) 19 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 12.4400 in | N/A 19 | N/A 15.1900 in |
| 00163027 | N/A Tsubaki (UST) 22 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 14.8400 in | N/A 22 | N/A 17.5670 in |
| 00163031 | N/A Tsubaki (UST) 23 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 15.6600 in | N/A 23 | N/A 13.3600 in |
| 00163036 | N/A Tsubaki (UST) 24 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 16.4500 in | N/A 24 | N/A 19.1520 in |
| 00163041 | N/A Tsubaki (UST) 25 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 17.2500 in | N/A 25 | N/A 19.9470 in |
| 00163046 | N/A Tsubaki (UST) 26 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 18.0500 in | N/A 26 | N/A 20.7400 in |
| 00163050 | N/A Tsubaki (UST) 28 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 19.6600 in | N/A 28 | N/A 22.3300 in |
| 00163054 | N/A Tsubaki (UST) 30 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 21.2500 in | N/A 30 | N/A 23.9170 in |
| 00163058 | N/A Tsubaki (UST) 32 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 22.8400 in | N/A 32 | N/A 25.5050 in |
| 00163062 | N/A Tsubaki (UST) 35 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 25.2300 in | N/A 35 | N/A 27.8900 in |
| 00163072 | N/A Tsubaki (UST) 45 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 33.2200 in | N/A 45 | N/A 35.8400 in |