Item # |
Item Name |
Flange Diameter |
Radial Dynamic Load Capacity |
Roller Diameter |
Stud Diameter |
|---|---|---|---|---|---|
| 01450110 | N/A Smith Bearing 1.5000 Inch (in) Roller Diameter Flanged Cam Follower | N/A 2.1875 in | N/A 2520 lb | N/A 1.5000 in | N/A 0.6250 in |
| 01450109 | N/A Smith Bearing 1.7500 Inch (in) Roller Diameter Flanged Cam Follower | N/A 2.4375 in | N/A 2520 lb | N/A 1.7500 in | N/A 0.7500 in |
| 01450108 | N/A Smith Bearing 2.0000 Inch (in) Roller Diameter Flanged Cam Follower | N/A 2.6875 in | N/A 3490 lb | N/A 2.0000 in | N/A 0.8750 in |
| 01450102 | N/A Smith Bearing 2.5000 Inch (in) Roller Diameter Flanged Cam Follower | N/A 2.1875 in | N/A 5120 lb | N/A 2.5000 in | N/A 1.0000 in |
| 01450107 | N/A Smith Bearing 2.2500 Inch (in) Roller Diameter Flanged Cam Follower | N/A 2.9375 in | N/A 3490 lb | N/A 2.2500 in | N/A 0.8750 in |
| 01450100 | N/A Smith Bearing 2.7500 Inch (in) Roller Diameter Flanged Cam Follower | N/A 3.4375 in | N/A 5120 lb | N/A 2.7500 in | N/A 1.0000 in |
| 01450098 | N/A Smith Bearing 3.0000 Inch (in) Roller Diameter Flanged Cam Follower | N/A 3.9375 in | N/A 14300 lb | N/A 3.0000 in | N/A 1.2500 in |
| 01450096 | N/A Smith Bearing 3.5000 Inch (in) Roller Diameter Flanged Cam Follower | N/A 4.4375 in | N/A 14300 lb | N/A 3.5000 in | N/A 1.2500 in |
| 01450097 | N/A Smith Bearing 3.2500 Inch (in) Roller Diameter Flanged Cam Follower | N/A 4.1875 in | N/A 14300 lb | N/A 3.2500 in | N/A 1.2500 in |
| 01450094 | N/A Smith Bearing 4.0000 Inch (in) Roller Diameter Flanged Cam Follower | N/A 4.9375 in | N/A 14300 lb | N/A 4.0000 in | N/A 1.2500 in |
| 01450092 | N/A Smith Bearing 5.0000 Inch (in) Roller Diameter Flanged Cam Follower | N/A 5.9375 in | N/A 35800 lb | N/A 5.0000 in | N/A 2.0000 in |
| 01450091 | N/A Smith Bearing 6.0000 Inch (in) Roller Diameter Flanged Cam Follower | N/A 6.9375 in | N/A 35800 lb | N/A 6.0000 in | N/A 2.5000 in |