COMPANY HEADER
Print Back
Smith Bearing V-Groove Cam Followers
Unit of Measure
1 

Item #

Item Name

Point Diameter

Radial Dynamic Load Capacity

Roller Diameter

Roller Width

01450063 N/A Smith Bearing 3.5000 Inch (in) Roller Diameter V-Groove Cam Follower N/A 2.2500 in N/A 3490 lb N/A 3.5000 in N/A 1.6875 in
01450062 N/A Smith Bearing 4.5000 Inch (in) Roller Diameter V-Groove Cam Follower N/A 3.0000 in N/A 14300 lb N/A 4.5000 in N/A 2.0000 in
01450061 N/A Smith Bearing 5.5000 Inch (in) Roller Diameter V-Groove Cam Follower N/A 4.0000 in N/A 14300 lb N/A 5.5000 in N/A 2.0000 in
01450060 N/A Smith Bearing 6.5000 Inch (in) Roller Diameter V-Groove Cam Follower N/A 5.0000 in N/A 35800 lb N/A 6.5000 in N/A 3.0000 in
01450059 N/A Smith Bearing 7.5000 Inch (in) Roller Diameter V-Groove Cam Follower N/A 6.0000 in N/A 35800 lb N/A 7.5000 in N/A 3.0000 in
01450058 N/A Smith Bearing 8.5000 Inch (in) Roller Diameter V-Groove Cam Follower N/A 7.0000 in N/A 35800 lb N/A 8.5000 in N/A 3.0000 in
Unit of Measure
1