COMPANY HEADER
Print Back
AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit (03766789)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Bore Diameter

Dynamic Load Capacity

Housing Material

Locking Device

03767843 N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 30 mm N/A 2000 kgf N/A PBT Thermoplastic N/A Set Screw
04595499 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
03772880 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
01446306 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
03772138 N/A AMI 1.3125 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3125 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
03772317 N/A AMI 1.3125 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3125 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
03772881 N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3750 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
03772977 N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3750 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
03772139 N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
01446307 N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
03767703 N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 35 mm N/A 2640 kgf N/A PBT Thermoplastic N/A Set Screw
03767844 N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 35 mm N/A 2640 kgf N/A PBT Thermoplastic N/A Set Screw
04595514 N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 6590 lbf N/A PBT Thermoplastic N/A Set Screw
03772978 N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 6590 lbf N/A PBT Thermoplastic N/A Set Screw
03767845 N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 40 mm N/A 2990 kgf N/A PBT Thermoplastic N/A Set Screw
03773280 N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 25 mm N/A 2000 kgf N/A Cast Iron N/A Set Screw
00561287 N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1 in N/A 4410 lbf N/A Cast Iron N/A Set Screw
03773281 N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 30 mm N/A 2640 kgf N/A Cast Iron N/A Set Screw
03773093 N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1250 in N/A 5820 lbf N/A Cast Iron N/A Set Screw
03773094 N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1875 in N/A 5820 lbf N/A Cast Iron N/A Set Screw
03773095 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 5820 lbf N/A Cast Iron N/A Set Screw
03773282 N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 35 mm N/A 2990 kgf N/A Cast Iron N/A Set Screw
03773096 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 6590 lbf N/A Cast Iron N/A Set Screw
03773097 N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3750 in N/A 6590 lbf N/A Cast Iron N/A Set Screw
03773098 N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 6590 lbf N/A Cast Iron N/A Set Screw
Unit of Measure
« 11 12 13 14 15 »