Item # |
Item Name |
Bore Diameter |
Dynamic Load Capacity |
Housing Material |
Locking Device |
|---|---|---|---|---|---|
| 03773292 | N/A AMI 80 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 80 mm | N/A 8500 kgf | N/A Cast Iron | N/A Set Screw |
| 03773108 | N/A AMI 3.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 3.1875 in | N/A 18700 lbf | N/A Cast Iron | N/A Set Screw |
| 03773293 | N/A AMI 85 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 85 mm | N/A 9750 kgf | N/A Cast Iron | N/A Set Screw |
| 03773109 | N/A AMI 3.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 3.2500 in | N/A 21500 lbf | N/A Cast Iron | N/A Set Screw |
| 03789854 | N/A AMI 3.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 3.4375 in | N/A 21500 lbf | N/A Cast Iron | N/A Set Screw |
| 03772152 | N/A AMI 0.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.5000 in | N/A 2890 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03772335 | N/A AMI 0.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.5000 in | N/A 2890 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03772153 | N/A AMI 0.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.6250 in | N/A 2890 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03772336 | N/A AMI 0.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.6250 in | N/A 2890 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03771599 | N/A AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 15 mm | N/A 1310 kgf | N/A PBT Thermoplastic | N/A Set Screw |
| 03771785 | N/A AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 15 mm | N/A 1310 kgf | N/A PBT Thermoplastic | N/A Set Screw |
| 03771600 | N/A AMI 17 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 17 mm | N/A 1310 kgf | N/A PBT Thermoplastic | N/A Set Screw |
| 03771786 | N/A AMI 17 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 17 mm | N/A 1310 kgf | N/A PBT Thermoplastic | N/A Set Screw |
| 03772154 | N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.7500 in | N/A 2890 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03772337 | N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.7500 in | N/A 2890 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03771601 | N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 20 mm | N/A 1310 kgf | N/A PBT Thermoplastic | N/A Set Screw |
| 03771787 | N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 20 mm | N/A 1310 kgf | N/A PBT Thermoplastic | N/A Set Screw |
| 03772155 | N/A AMI 0.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.8750 in | N/A 3150 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03772338 | N/A AMI 0.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.8750 in | N/A 3150 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 04595530 | N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1 in | N/A 3150 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03767006 | N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1 in | N/A 3150 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03767133 | N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1 in | N/A 3150 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03771602 | N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 25 mm | N/A 1430 kgf | N/A PBT Thermoplastic | N/A Set Screw |
| 03771788 | N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 25 mm | N/A 1430 kgf | N/A PBT Thermoplastic | N/A Set Screw |
| 03772889 | N/A AMI 1.0625 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.0625 in | N/A 4410 lbf | N/A PBT Thermoplastic | N/A Set Screw |