Item # |
Item Name |
Bore Diameter |
Dynamic Load Capacity |
Housing Material |
Locking Device |
|---|---|---|---|---|---|
| 03770320 | N/A AMI 65 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 65 mm | N/A 5850 kgf | N/A Cast Iron | N/A Set Screw |
| 03766803 | N/A AMI 70 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 70 mm | N/A 6350 kgf | N/A Cast Iron | N/A Set Screw |
| 03770321 | N/A AMI 70 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 70 mm | N/A 6350 kgf | N/A Cast Iron | N/A Set Screw |
| 03766804 | N/A AMI 75 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 75 mm | N/A 6750 kgf | N/A Cast Iron | N/A Set Screw |
| 03770322 | N/A AMI 75 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 75 mm | N/A 6750 kgf | N/A Cast Iron | N/A Set Screw |
| 03766805 | N/A AMI 80 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 80 mm | N/A 7400 kgf | N/A Cast Iron | N/A Set Screw |
| 03770323 | N/A AMI 80 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 80 mm | N/A 7400 kgf | N/A Cast Iron | N/A Set Screw |
| 03766806 | N/A AMI 85 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 85 mm | N/A 8500 kgf | N/A Cast Iron | N/A Set Screw |
| 03770324 | N/A AMI 85 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 85 mm | N/A 8500 kgf | N/A Cast Iron | N/A Set Screw |
| 03767827 | N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.7500 in | N/A 2450 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03773602 | N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 20 mm | N/A 1110 kgf | N/A PBT Thermoplastic | N/A Set Screw |
| 02889744 | N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1 in | N/A 2680 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03767101 | N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.1250 in | N/A 3750 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03772282 | N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.1875 in | N/A 3750 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03767102 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.2500 in | N/A 3750 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 04594570 | N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 30 mm | N/A 1700 kgf | N/A PBT Thermoplastic | N/A Set Screw |
| 03767103 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.2500 in | N/A 4950 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03767104 | N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.3750 in | N/A 4950 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03772283 | N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.4375 in | N/A 4950 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03773603 | N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 35 mm | N/A 2250 kgf | N/A PBT Thermoplastic | N/A Set Screw |
| 03767105 | N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.5000 in | N/A 5600 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 05645876 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.2500 in | N/A 4950 lbf | N/A 304 Cast Stainless Steel | N/A Set Screw |
| 05648191 | N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.4375 in | N/A 4950 lbf | N/A 304 Cast Stainless Steel | N/A Set Screw |
| 03770624 | N/A AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 12 mm | N/A 1110 kgf | N/A 304 Cast Stainless Steel | N/A Set Screw |
| 03766089 | N/A AMI 0.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.5000 in | N/A 2450 lbf | N/A 304 Cast Stainless Steel | N/A Set Screw |