COMPANY HEADER
Print Back
AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit (03766789)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Bore Diameter

Dynamic Load Capacity

Housing Material

Locking Device

03770967 N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 25 mm N/A 2170 kgf N/A Cast Iron N/A Set Screw
03770968 N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 30 mm N/A 2730 kgf N/A Cast Iron N/A Set Screw
03052219 N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 35 mm N/A 3400 kgf N/A Cast Iron N/A Set Screw
03770969 N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 40 mm N/A 4150 kgf N/A Cast Iron N/A Set Screw
03770970 N/A AMI 45 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 45 mm N/A 5250 kgf N/A Cast Iron N/A Set Screw
02081886 N/A AMI 50 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 50 mm N/A 6300 kgf N/A Cast Iron N/A Set Screw
03770971 N/A AMI 55 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 55 mm N/A 7300 kgf N/A Cast Iron N/A Set Screw
03770972 N/A AMI 60 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 60 mm N/A 8300 kgf N/A Cast Iron N/A Set Screw
03770973 N/A AMI 65 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 65 mm N/A 9450 kgf N/A Cast Iron N/A Set Screw
00586746 N/A AMI 70 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 70 mm N/A 10600 kgf N/A Cast Iron N/A Set Screw
03770974 N/A AMI 75 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 75 mm N/A 11600 kgf N/A Cast Iron N/A Set Screw
03770975 N/A AMI 80 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 80 mm N/A 12540 kgf N/A Cast Iron N/A Set Screw
03770976 N/A AMI 85 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 85 mm N/A 13500 kgf N/A Cast Iron N/A Set Screw
03770977 N/A AMI 90 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 90 mm N/A 14600 kgf N/A Cast Iron N/A Set Screw
03770978 N/A AMI 95 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 95 mm N/A 15600 kgf N/A Cast Iron N/A Set Screw
00586030 N/A AMI 100 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 100 mm N/A 17700 kgf N/A Cast Iron N/A Set Screw
03773277 N/A AMI 105 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 105 mm N/A 18700 kgf N/A Cast Iron N/A Set Screw
00586072 N/A AMI 110 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 110 mm N/A 20900 kgf N/A Cast Iron N/A Set Screw
03773278 N/A AMI 120 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 120 mm N/A 21100 kgf N/A Cast Iron N/A Set Screw
00586233 N/A AMI 130 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 130 mm N/A 23400 kgf N/A Cast Iron N/A Set Screw
03773279 N/A AMI 140 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 140 mm N/A 26000 kgf N/A Cast Iron N/A Set Screw
03766995 N/A AMI 0.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.5000 in N/A 2890 lbf N/A PBT Thermoplastic N/A Set Screw
03767125 N/A AMI 0.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.5000 in N/A 2890 lbf N/A PBT Thermoplastic N/A Set Screw
03772133 N/A AMI 0.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.6250 in N/A 2890 lbf N/A PBT Thermoplastic N/A Set Screw
03772312 N/A AMI 0.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.6250 in N/A 2890 lbf N/A PBT Thermoplastic N/A Set Screw
Unit of Measure
« 11 12 13 14 15 »