COMPANY HEADER
Print Back
AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit (03766789)
Unit of Measure
« 16 17 18 19 20 

Item #

Item Name

Bore Diameter

Dynamic Load Capacity

Housing Material

Locking Device

03772986 N/A AMI 1.0625 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.0625 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
03767523 N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1250 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
03767554 N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1250 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
04595543 N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1875 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
03772890 N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1875 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
03772987 N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1875 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
03767524 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
03767555 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 4410 lbf N/A PBT Thermoplastic N/A Set Screw
03771603 N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 30 mm N/A 2000 kgf N/A PBT Thermoplastic N/A Set Screw
03771789 N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 30 mm N/A 2000 kgf N/A PBT Thermoplastic N/A Set Screw
04595554 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
03767525 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
03767556 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
03772891 N/A AMI 1.3125 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3125 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
03772988 N/A AMI 1.3125 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3125 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
03767526 N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3750 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
03767557 N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3750 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
03772892 N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
03772989 N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 5820 lbf N/A PBT Thermoplastic N/A Set Screw
03771604 N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 35 mm N/A 2640 kgf N/A PBT Thermoplastic N/A Set Screw
03771790 N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 35 mm N/A 2640 kgf N/A PBT Thermoplastic N/A Set Screw
04595569 N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 6590 lbf N/A PBT Thermoplastic N/A Set Screw
03767527 N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 6590 lbf N/A PBT Thermoplastic N/A Set Screw
03767558 N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 6590 lbf N/A PBT Thermoplastic N/A Set Screw
03771605 N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 40 mm N/A 2990 kgf N/A PBT Thermoplastic N/A Set Screw
Unit of Measure
« 16 17 18 19 20