Item # |
Item Name |
Bore Diameter |
Dynamic Load Capacity |
Housing Material |
Locking Device |
|---|---|---|---|---|---|
| 03771791 | N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 40 mm | N/A 2990 kgf | N/A PBT Thermoplastic | N/A Set Screw |
| 04595871 | N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.7500 in | N/A 2890 lbf | N/A PBT Thermoplastic | N/A Accu-Loc |
| 04595877 | N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1 in | N/A 3150 lbf | N/A PBT Thermoplastic | N/A Accu-Loc |
| 04595883 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.2500 in | N/A 4410 lbf | N/A PBT Thermoplastic | N/A Accu-Loc |
| 03971381 | N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.4375 in | N/A 5820 lbf | N/A PBT Thermoplastic | N/A Accu-Loc |
| 04595894 | N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.5000 in | N/A 6590 lbf | N/A PBT Thermoplastic | N/A Accu-Loc |
| 03767560 | N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.7500 in | N/A 2890 lbf | N/A Cast Iron | N/A Accu-Loc |
| 03767561 | N/A AMI 0.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.8750 in | N/A 3150 lbf | N/A Cast Iron | N/A Accu-Loc |
| 03766095 | N/A AMI 0.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.9375 in | N/A 3150 lbf | N/A Cast Iron | N/A Accu-Loc |
| 03773294 | N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1 in | N/A 3150 lbf | N/A Cast Iron | N/A Accu-Loc |
| 03766096 | N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.1250 in | N/A 4410 lbf | N/A Cast Iron | N/A Accu-Loc |
| 03773111 | N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.1875 in | N/A 4410 lbf | N/A Cast Iron | N/A Accu-Loc |
| 03766097 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.2500 in | N/A 4410 lbf | N/A Cast Iron | N/A Accu-Loc |
| 03766098 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.2500 in | N/A 5820 lbf | N/A Cast Iron | N/A Accu-Loc |
| 03766099 | N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.3750 in | N/A 5820 lbf | N/A Cast Iron | N/A Accu-Loc |
| 03773112 | N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.4375 in | N/A 5820 lbf | N/A Cast Iron | N/A Accu-Loc |
| 03766100 | N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.5000 in | N/A 6590 lbf | N/A Cast Iron | N/A Accu-Loc |
| 03773113 | N/A AMI 1.6875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.6875 in | N/A 7420 lbf | N/A Cast Iron | N/A Accu-Loc |
| 03766101 | N/A AMI 1.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.7500 in | N/A 7420 lbf | N/A Cast Iron | N/A Accu-Loc |
| 03773114 | N/A AMI 1.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.9375 in | N/A 7940 lbf | N/A Cast Iron | N/A Accu-Loc |
| 03773295 | N/A AMI 2 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 2 in | N/A 7940 lbf | N/A Cast Iron | N/A Accu-Loc |
| 03773296 | N/A AMI 2 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 2 in | N/A 9700 lbf | N/A Cast Iron | N/A Accu-Loc |
| 03773115 | N/A AMI 2.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 2.1875 in | N/A 9700 lbf | N/A Cast Iron | N/A Accu-Loc |
| 03773116 | N/A AMI 2.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 2.4375 in | N/A 11800 lbf | N/A Cast Iron | N/A Accu-Loc |
| 03774632 | N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 20 mm | N/A 1310 kgf | N/A Cast Iron | N/A Accu-Loc |