COMPANY HEADER
Print Back
AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit (03766789)
Unit of Measure
« 16 17 18 19 20 

Item #

Item Name

Bore Diameter

Dynamic Load Capacity

Housing Material

Locking Device

03774633 N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 25 mm N/A 1430 kgf N/A Cast Iron N/A Accu-Loc
03774634 N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 30 mm N/A 2000 kgf N/A Cast Iron N/A Accu-Loc
03774636 N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 35 mm N/A 2640 kgf N/A Cast Iron N/A Accu-Loc
03774637 N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 40 mm N/A 2990 kgf N/A Cast Iron N/A Accu-Loc
03774638 N/A AMI 45 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 45 mm N/A 3350 kgf N/A Cast Iron N/A Accu-Loc
03774639 N/A AMI 50 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 50 mm N/A 3600 kgf N/A Cast Iron N/A Accu-Loc
03774640 N/A AMI 55 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 55 mm N/A 4400 kgf N/A Cast Iron N/A Accu-Loc
03774641 N/A AMI 60 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 60 mm N/A 5350 kgf N/A Cast Iron N/A Accu-Loc
04596028 N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.7500 in N/A 2890 lbf N/A PBT Thermoplastic N/A Accu-Loc
04596034 N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1 in N/A 3150 lbf N/A PBT Thermoplastic N/A Accu-Loc
04596040 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 4410 lbf N/A PBT Thermoplastic N/A Accu-Loc
04596046 N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 5820 lbf N/A PBT Thermoplastic N/A Accu-Loc
04596052 N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 6590 lbf N/A PBT Thermoplastic N/A Accu-Loc
04596054 N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.7500 in N/A 2890 lbf N/A PBT Thermoplastic N/A Accu-Loc
04596060 N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1 in N/A 3150 lbf N/A PBT Thermoplastic N/A Accu-Loc
04596066 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 4410 lbf N/A PBT Thermoplastic N/A Accu-Loc
04596072 N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 5820 lbf N/A PBT Thermoplastic N/A Accu-Loc
04596078 N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 6590 lbf N/A PBT Thermoplastic N/A Accu-Loc
03772344 N/A AMI 0.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.8750 in N/A 3150 lbf N/A Cast Iron - Nickel Protection N/A Set Screw
04595384 N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 35 mm N/A 2640 kgf N/A Cast Iron - Nickel Protection N/A Set Screw
03772997 N/A AMI 1.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.8750 in N/A 7980 lbf N/A Cast Iron - Nickel Protection N/A Set Screw
04595818 N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 5820 lbf N/A 304 Cast Stainless Steel N/A Accu-Loc
03772996 N/A AMI 1.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.7500 in N/A 7420 lbf N/A Cast Iron - Nickel Protection N/A Set Screw
04595820 N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 6590 lbf N/A 304 Cast Stainless Steel N/A Accu-Loc
03773543 N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 25 mm N/A 1430 kgf N/A Cast Iron - Nickel Protection N/A Set Screw
Unit of Measure
« 16 17 18 19 20