Item # |
Item Name |
Bore Diameter |
Dynamic Load Capacity |
Housing Material |
Locking Device |
|---|---|---|---|---|---|
| 03772345 | N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.1875 in | N/A 4410 lbf | N/A Cast Iron - Nickel Protection | N/A Set Screw |
| 04595816 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.2500 in | N/A 4410 lbf | N/A 304 Cast Stainless Steel | N/A Accu-Loc |
| 02865579 | N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.3750 in | N/A 5820 lbf | N/A Cast Iron - Nickel Protection | N/A Set Screw |
| 03767138 | N/A AMI 0.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.5000 in | N/A 2890 lbf | N/A Cast Iron - Nickel Protection | N/A Set Screw |
| 03771801 | N/A AMI 2 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 2 in | N/A 7980 lbf | N/A Cast Iron - Nickel Protection | N/A Set Screw |
| 03772343 | N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.7500 in | N/A 2890 lbf | N/A Cast Iron - Nickel Protection | N/A Set Screw |
| 02922235 | N/A AMI 0.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.6250 in | N/A 2890 lbf | N/A Cast Iron - Nickel Protection | N/A Set Screw |
| 03772992 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.2500 in | N/A 4410 lbf | N/A Cast Iron - Nickel Protection | N/A Set Screw |
| 02865580 | N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.4375 in | N/A 5820 lbf | N/A Cast Iron - Nickel Protection | N/A Set Screw |
| 03772991 | N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.1250 in | N/A 4410 lbf | N/A Cast Iron - Nickel Protection | N/A Set Screw |
| 03771800 | N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1 in | N/A 3150 lbf | N/A Cast Iron - Nickel Protection | N/A Set Screw |
| 04595814 | N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1 in | N/A 3150 lbf | N/A 304 Cast Stainless Steel | N/A Accu-Loc |
| 04405346 | N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.7500 in | N/A 2890 lbf | N/A 304 Cast Stainless Steel | N/A Accu-Loc |
| 03772994 | N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.5000 in | N/A 6590 lbf | N/A Cast Iron - Nickel Protection | N/A Set Screw |
| 03772998 | N/A AMI 1.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.9375 in | N/A 7980 lbf | N/A Cast Iron - Nickel Protection | N/A Set Screw |
| 03772995 | N/A AMI 1.6875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.6875 in | N/A 7420 lbf | N/A Cast Iron - Nickel Protection | N/A Set Screw |
| 03772993 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.2500 in | N/A 5820 lbf | N/A Cast Iron - Nickel Protection | N/A Set Screw |
| 03771802 | N/A AMI 2 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 2 in | N/A 9700 lbf | N/A Cast Iron - Nickel Protection | N/A Set Screw |
| 03772346 | N/A AMI 2.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 2.1875 in | N/A 9700 lbf | N/A Cast Iron - Nickel Protection | N/A Set Screw |