Item # |
Item Name |
Manufacturer Part Number |
Bolt Circle Diameter |
Bore Diameter |
Outside Diameter |
|---|---|---|---|---|---|
| 07148176 | N/A PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 0.5000 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB1210-0.5000-SS | N/A 1.7500 in | N/A 0.5000 in | N/A 1.8750 in |
| 07148177 | N/A PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 0.7500 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB1210-0.7500-SS | N/A 1.7500 in | N/A 0.7500 in | N/A 1.8750 in |
| 07148178 | N/A PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 0.8750 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB1210-0.8750-SS | N/A 1.7500 in | N/A 0.8750 in | N/A 1.8750 in |
| 07148179 | N/A PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 1.0000 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB1210-1.0000-SS | N/A 1.7500 in | N/A 1.0000 in | N/A 1.8750 in |
| 07148180 | N/A PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 1.1250 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB1210-1.1250-SS | N/A 1.7500 in | N/A 1.1250 in | N/A 1.8750 in |
| 07148181 | N/A PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 1.1875 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB1210-1.1875-SS | N/A 1.7500 in | N/A 1.1875 in | N/A 1.8750 in |
| 07148182 | N/A PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 1.2500 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB1210-1.2500-SS | N/A 1.7500 in | N/A 1.2500 in | N/A 1.8750 in |
| 07148183 | N/A PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB1210-20MM-SS | N/A 1.7500 in | N/A 20 mm | N/A 1.8750 in |
| 07148184 | N/A PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB1210-25MM-SS | N/A 1.7500 in | N/A 25 mm | N/A 1.8750 in |
| 07148185 | N/A PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 30 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB1210-30MM-SS | N/A 1.7500 in | N/A 30 mm | N/A 1.8750 in |
| 07148186 | N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 0.5000 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB1610-0.5000-SS | N/A 2.1250 in | N/A 0.5000 in | N/A 2.2500 in |
| 07148187 | N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 0.6250 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB1610-0.6250-SS | N/A 2.1250 in | N/A 0.6250 in | N/A 2.2500 in |
| 07148188 | N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 0.7500 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB1610-0.7500-SS | N/A 2.1250 in | N/A 0.7500 in | N/A 2.2500 in |
| 07148189 | N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 0.8750 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB1610-0.8750-SS | N/A 2.1250 in | N/A 0.8750 in | N/A 2.2500 in |
| 07148190 | N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 1.0000 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB1610-1.0000-SS | N/A 2.1250 in | N/A 1.0000 in | N/A 2.2500 in |
| 07148192 | N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 1.1250 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB1610-1.1250-SS | N/A 2.1250 in | N/A 1.1250 in | N/A 2.2500 in |
| 07148193 | N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 1.1875 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB1610-1.1875-SS | N/A 2.1250 in | N/A 1.1875 in | N/A 2.2500 in |
| 04772884 | N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 1.2500 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB1610-1.2500-SS | N/A 2.1250 in | N/A 1.2500 in | N/A 2.2500 in |
| 07148195 | N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 1.3750 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB1610-1.3750-SS | N/A 2.1250 in | N/A 1.3750 in | N/A 2.2500 in |
| 07148196 | N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 1.4375 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB1610-1.4375-SS | N/A 2.1250 in | N/A 1.4375 in | N/A 2.2500 in |
| 07148197 | N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 1.5000 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB1610-1.5000-SS | N/A 2.1250 in | N/A 1.5000 in | N/A 2.2500 in |
| 07148198 | N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 1.6250 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB1610-1.6250-SS | N/A 2.1250 in | N/A 1.6250 in | N/A 2.2500 in |
| 07148199 | N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 1.6875 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB1610-1.6875-SS | N/A 2.1250 in | N/A 1.6875 in | N/A 2.2500 in |
| 07148200 | N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB1610-20MM-SS | N/A 2.1250 in | N/A 20 mm | N/A 2.2500 in |
| 07148201 | N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB1610-25MM-SS | N/A 2.1250 in | N/A 25 mm | N/A 2.2500 in |