COMPANY HEADER
Print Back
PCI Procal Inc. Taper-Lock Bushings
Unit of Measure
« 6 7 8 9 

Item #

Item Name

Manufacturer Part Number

Bolt Circle Diameter

Bore Diameter

Outside Diameter

07148353 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB4545-20MM-SS N/A 6.1250 in N/A 20 mm N/A 6.3750 in
07148354 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB4545-25MM-SS N/A 6.1250 in N/A 25 mm N/A 6.3750 in
07148355 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.0000 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4545-3.0000-SS N/A 6.1250 in N/A 3.0000 in N/A 6.3750 in
07148356 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.1250 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4545-3.1250-SS N/A 6.1250 in N/A 3.1250 in N/A 6.3750 in
07148357 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.1875 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4545-3.1875-SS N/A 6.1250 in N/A 3.1875 in N/A 6.3750 in
07148358 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.2500 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4545-3.2500-SS N/A 6.1250 in N/A 3.2500 in N/A 6.3750 in
07148359 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.3750 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4545-3.3750-SS N/A 6.1250 in N/A 3.3750 in N/A 6.3750 in
07148360 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.4375 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4545-3.4375-SS N/A 6.1250 in N/A 3.4375 in N/A 6.3750 in
07148361 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.5000 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4545-3.5000-SS N/A 6.1250 in N/A 3.5000 in N/A 6.3750 in
07148362 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.6250 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4545-3.6250-SS N/A 6.1250 in N/A 3.6250 in N/A 6.3750 in
07148363 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.7500 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4545-3.7500-SS N/A 6.1250 in N/A 3.7500 in N/A 6.3750 in
07148364 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.8750 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4545-3.8750-SS N/A 6.1250 in N/A 3.8750 in N/A 6.3750 in
07148365 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 3.9375 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4545-3.9375-SS N/A 6.1250 in N/A 3.9375 in N/A 6.3750 in
07148366 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 30 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB4545-30MM-SS N/A 6.1250 in N/A 30 mm N/A 6.3750 in
07148367 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 35 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB4545-35MM-SS N/A 6.1250 in N/A 35 mm N/A 6.3750 in
07148368 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 4.0000 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4545-4.0000-SS N/A 6.1250 in N/A 4.0000 in N/A 6.3750 in
07148369 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 4.4375 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4545-4.4375-SS N/A 6.1250 in N/A 4.4375 in N/A 6.3750 in
07148370 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 4.5000 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4545-4.5000-SS N/A 6.1250 in N/A 4.5000 in N/A 6.3750 in
07148371 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 40 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB4545-40MM-SS N/A 6.1250 in N/A 40 mm N/A 6.3750 in
07148372 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 45 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB4545-45MM-SS N/A 6.1250 in N/A 45 mm N/A 6.3750 in
07148373 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 50 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB4545-50MM-SS N/A 6.1250 in N/A 50 mm N/A 6.3750 in
07148374 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 55 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB4545-55MM-SS N/A 6.1250 in N/A 55 mm N/A 6.3750 in
07148375 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 60 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB4545-60MM-SS N/A 6.1250 in N/A 60 mm N/A 6.3750 in
07148376 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 65 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB4545-65MM-SS N/A 6.1250 in N/A 65 mm N/A 6.3750 in
07148377 N/A PCI Procal Inc. 6.7190 Inch (in) Bolt Circle Diameter and 3.8750 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB5050-3.8750-SS N/A 6.7190 in N/A 3.8750 in N/A 7.00 in
Unit of Measure
« 6 7 8 9