Item # |
Item Name |
Manufacturer Part Number |
Bolt Circle Diameter |
Bore Diameter |
Outside Diameter |
|---|---|---|---|---|---|
| 07148378 | N/A PCI Procal Inc. 6.7190 Inch (in) Bolt Circle Diameter and 3.9375 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB5050-3.9375-SS | N/A 6.7190 in | N/A 3.9375 in | N/A 7.00 in |
| 07148379 | N/A PCI Procal Inc. 6.7190 Inch (in) Bolt Circle Diameter and 4.0000 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB5050-4.0000-SS | N/A 6.7190 in | N/A 4.0000 in | N/A 7.00 in |
| 07148380 | N/A PCI Procal Inc. 6.7190 Inch (in) Bolt Circle Diameter and 4.4375 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB5050-4.4375-SS | N/A 6.7190 in | N/A 4.4375 in | N/A 7.00 in |
| 07148381 | N/A PCI Procal Inc. 6.7190 Inch (in) Bolt Circle Diameter and 4.5000 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB5050-4.5000-SS | N/A 6.7190 in | N/A 4.5000 in | N/A 7.00 in |
| 07148382 | N/A PCI Procal Inc. 6.7190 Inch (in) Bolt Circle Diameter and 4.9375 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB5050-4.9375-SS | N/A 6.7190 in | N/A 4.9375 in | N/A 7.00 in |
| 07148383 | N/A PCI Procal Inc. 6.7190 Inch (in) Bolt Circle Diameter and 5.0000 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB5050-5.0000-SS | N/A 6.7190 in | N/A 5.0000 in | N/A 7.00 in |
| 07148191 | N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 5.0000 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB1610-1.0625-SS | N/A 2.1250 in | N/A 1.0625 in | N/A 2.2500 in |
| 07148304 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 5.0000 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3535-3.3125-SS | N/A 4.8280 in | N/A 3.3125 in | N/A 5.0000 in |