Item # |
Item Name |
Manufacturer Part Number |
Bolt Circle Diameter |
Bore Diameter |
Outside Diameter |
|---|---|---|---|---|---|
| 07148252 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 35 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB2517-35MM-SS | N/A 3.2500 in | N/A 35 mm | N/A 3.3750 in |
| 07148253 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 40 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB2517-40MM-SS | N/A 3.2500 in | N/A 40 mm | N/A 3.3750 in |
| 07148254 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 45 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB2517-45MM-SS | N/A 3.2500 in | N/A 45 mm | N/A 3.3750 in |
| 07148255 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 50 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB2517-50MM-SS | N/A 3.2500 in | N/A 50 mm | N/A 3.3750 in |
| 07148256 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 55 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB2517-55MM-SS | N/A 3.2500 in | N/A 55 mm | N/A 3.3750 in |
| 07148257 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 60 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB2517-60MM-SS | N/A 3.2500 in | N/A 60 mm | N/A 3.3750 in |
| 07148258 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 1.4375 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3020-1.4375-SS | N/A 4.0000 in | N/A 1.4375 in | N/A 4.25 in |
| 07148259 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 1.5000 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3020-1.5000-SS | N/A 4.0000 in | N/A 1.5000 in | N/A 4.25 in |
| 07148260 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 1.6250 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3020-1.6250-SS | N/A 4.0000 in | N/A 1.6250 in | N/A 4.25 in |
| 07148261 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 1.8750 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3020-1.8750-SS | N/A 4.0000 in | N/A 1.8750 in | N/A 4.25 in |
| 07148262 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 1.9375 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3020-1.9375-SS | N/A 4.0000 in | N/A 1.9375 in | N/A 4.25 in |
| 07148263 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 2.0000 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3020-2.0000-SS | N/A 4.0000 in | N/A 2.0000 in | N/A 4.25 in |
| 07148264 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 2.1250 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3020-2.1250-SS | N/A 4.0000 in | N/A 2.1250 in | N/A 4.25 in |
| 07148265 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 2.1875 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3020-2.1875-SS | N/A 4.0000 in | N/A 2.1875 in | N/A 4.25 in |
| 07148266 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 2.2500 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3020-2.2500-SS | N/A 4.0000 in | N/A 2.2500 in | N/A 4.25 in |
| 07148267 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 2.3750 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3020-2.3750-SS | N/A 4.0000 in | N/A 2.3750 in | N/A 4.25 in |
| 07148268 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 2.4375 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3020-2.4375-SS | N/A 4.0000 in | N/A 2.4375 in | N/A 4.25 in |
| 07148269 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 2.5000 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3020-2.5000-SS | N/A 4.0000 in | N/A 2.5000 in | N/A 4.25 in |
| 07148270 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 2.6250 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3020-2.6250-SS | N/A 4.0000 in | N/A 2.6250 in | N/A 4.25 in |
| 07148271 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 2.7500 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3020-2.7500-SS | N/A 4.0000 in | N/A 2.7500 in | N/A 4.25 in |
| 07148272 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 2.8750 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3020-2.8750-SS | N/A 4.0000 in | N/A 2.8750 in | N/A 4.25 in |
| 07148273 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 2.9375 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3020-2.9375-SS | N/A 4.0000 in | N/A 2.9375 in | N/A 4.25 in |
| 07148274 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB3020-20MM-SS | N/A 4.0000 in | N/A 20 mm | N/A 4.25 in |
| 07148275 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB3020-25MM-SS | N/A 4.0000 in | N/A 25 mm | N/A 4.25 in |
| 07148276 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 3.0000 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3020-3.0000-SS | N/A 4.0000 in | N/A 3.0000 in | N/A 4.25 in |