Item # |
Item Name |
Manufacturer Part Number |
Bolt Circle Diameter |
Bore Diameter |
Outside Diameter |
|---|---|---|---|---|---|
| 07148302 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 3.1875 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3535-3.1875-SS | N/A 4.8280 in | N/A 3.1875 in | N/A 5.0000 in |
| 07148303 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 3.2500 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3535-3.2500-SS | N/A 4.8280 in | N/A 3.2500 in | N/A 5.0000 in |
| 07148305 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 3.3750 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3535-3.3750-SS | N/A 4.8280 in | N/A 3.3750 in | N/A 5.0000 in |
| 07148306 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 3.4375 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3535-3.4375-SS | N/A 4.8280 in | N/A 3.4375 in | N/A 5.0000 in |
| 07148307 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 3.5000 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3535-3.5000-SS | N/A 4.8280 in | N/A 3.5000 in | N/A 5.0000 in |
| 07148308 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 30 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB3535-30MM-SS | N/A 4.8280 in | N/A 30 mm | N/A 5.0000 in |
| 07148309 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 35 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB3535-35MM-SS | N/A 4.8280 in | N/A 35 mm | N/A 5.0000 in |
| 07148310 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 40 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB3535-40MM-SS | N/A 4.8280 in | N/A 40 mm | N/A 5.0000 in |
| 07148311 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 45 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB3535-45MM-SS | N/A 4.8280 in | N/A 45 mm | N/A 5.0000 in |
| 07148312 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 50 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB3535-50MM-SS | N/A 4.8280 in | N/A 50 mm | N/A 5.0000 in |
| 07148313 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 55 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB3535-55MM-SS | N/A 4.8280 in | N/A 55 mm | N/A 5.0000 in |
| 07148314 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 60 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB3535-60MM-SS | N/A 4.8280 in | N/A 60 mm | N/A 5.0000 in |
| 07148315 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 65 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB3535-65MM-SS | N/A 4.8280 in | N/A 65 mm | N/A 5.0000 in |
| 07148316 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 1.9375 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB4040-1.9375-SS | N/A 5.5480 in | N/A 1.9375 in | N/A 5.75 in |
| 07148317 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 2.0000 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB4040-2.0000-SS | N/A 5.5480 in | N/A 2.0000 in | N/A 5.75 in |
| 07148318 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 2.1250 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB4040-2.1250-SS | N/A 5.5480 in | N/A 2.1250 in | N/A 5.75 in |
| 07148319 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 2.1875 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB4040-2.1875-SS | N/A 5.5480 in | N/A 2.1875 in | N/A 5.75 in |
| 07148320 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 2.2500 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB4040-2.2500-SS | N/A 5.5480 in | N/A 2.2500 in | N/A 5.75 in |
| 07148321 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 2.3750 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB4040-2.3750-SS | N/A 5.5480 in | N/A 2.3750 in | N/A 5.75 in |
| 07148322 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 2.4375 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB4040-2.4375-SS | N/A 5.5480 in | N/A 2.4375 in | N/A 5.75 in |
| 07148323 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 2.5000 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB4040-2.5000-SS | N/A 5.5480 in | N/A 2.5000 in | N/A 5.75 in |
| 07148324 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 2.6250 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB4040-2.6250-SS | N/A 5.5480 in | N/A 2.6250 in | N/A 5.75 in |
| 07148325 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 2.6875 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB4040-2.6875-SS | N/A 5.5480 in | N/A 2.6875 in | N/A 5.75 in |
| 07148326 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 2.7500 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB4040-2.7500-SS | N/A 5.5480 in | N/A 2.7500 in | N/A 5.75 in |
| 07148327 | N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 2.8750 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB4040-2.8750-SS | N/A 5.5480 in | N/A 2.8750 in | N/A 5.75 in |