COMPANY HEADER
Print Back
PCI Procal Inc. Taper-Lock Bushings
Unit of Measure
« 6 7 8 9 

Item #

Item Name

Manufacturer Part Number

Bolt Circle Diameter

Bore Diameter

Outside Diameter

07148328 N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 2.9375 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4040-2.9375-SS N/A 5.5480 in N/A 2.9375 in N/A 5.75 in
07148329 N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB4040-20MM-SS N/A 5.5480 in N/A 20 mm N/A 5.75 in
07148330 N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB4040-25MM-SS N/A 5.5480 in N/A 25 mm N/A 5.75 in
07148331 N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 3.0000 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4040-3.0000-SS N/A 5.5480 in N/A 3.0000 in N/A 5.75 in
07148332 N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 3.1250 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4040-3.1250-SS N/A 5.5480 in N/A 3.1250 in N/A 5.75 in
07148333 N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 3.1875 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4040-3.1875-SS N/A 5.5480 in N/A 3.1875 in N/A 5.75 in
07148334 N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 3.2500 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4040-3.2500-SS N/A 5.5480 in N/A 3.2500 in N/A 5.75 in
07148335 N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 3.3750 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4040-3.3750-SS N/A 5.5480 in N/A 3.3750 in N/A 5.75 in
07148336 N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 3.4375 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4040-3.4375-SS N/A 5.5480 in N/A 3.4375 in N/A 5.75 in
07148337 N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 3.5000 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4040-3.5000-SS N/A 5.5480 in N/A 3.5000 in N/A 5.75 in
07148338 N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 3.6250 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4040-3.6250-SS N/A 5.5480 in N/A 3.6250 in N/A 5.75 in
07148339 N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 3.6875 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4040-3.6875-SS N/A 5.5480 in N/A 3.6875 in N/A 5.75 in
07148340 N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 3.7500 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4040-3.7500-SS N/A 5.5480 in N/A 3.7500 in N/A 5.75 in
07148341 N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 3.8750 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4040-3.8750-SS N/A 5.5480 in N/A 3.8750 in N/A 5.75 in
07148342 N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 3.9375 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4040-3.9375-SS N/A 5.5480 in N/A 3.9375 in N/A 5.75 in
07148343 N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 30 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB4040-30MM-SS N/A 5.5480 in N/A 30 mm N/A 5.75 in
07148344 N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 35 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB4040-35MM-SS N/A 5.5480 in N/A 35 mm N/A 5.75 in
07148345 N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 4.0000 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4040-4.0000-SS N/A 5.5480 in N/A 4.0000 in N/A 5.75 in
07148346 N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 40 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB4040-40MM-SS N/A 5.5480 in N/A 40 mm N/A 5.75 in
07148347 N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 45 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB4040-45MM-SS N/A 5.5480 in N/A 45 mm N/A 5.75 in
07148348 N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 50 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB4040-50MM-SS N/A 5.5480 in N/A 50 mm N/A 5.75 in
07148349 N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 55 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB4040-55MM-SS N/A 5.5480 in N/A 55 mm N/A 5.75 in
07148350 N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 60 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB4040-60MM-SS N/A 5.5480 in N/A 60 mm N/A 5.75 in
07148351 N/A PCI Procal Inc. 5.5480 Inch (in) Bolt Circle Diameter and 65 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB4040-65MM-SS N/A 5.5480 in N/A 65 mm N/A 5.75 in
07148352 N/A PCI Procal Inc. 6.1250 Inch (in) Bolt Circle Diameter and 2.9375 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB4545-2.9375-SS N/A 6.1250 in N/A 2.9375 in N/A 6.3750 in
Unit of Measure
« 6 7 8 9