Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Fillet Radius |
Outside Diameter |
|---|---|---|---|---|---|
| 07017270 | N/A NTN 200 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 423140 | N/A 200 mm | N/A 4 mm | N/A 340 mm |
| 07126270 | N/A NTN 300 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 423160 | N/A 300 mm | N/A 6 mm | N/A 500 mm |
| 07141159 | N/A NTN 140 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 432228X | N/A 140 mm | N/A 4 mm | N/A 250 mm |