COMPANY HEADER
Print Back
NTN Tapered Roller Bearing Full Assemblies
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Fillet Radius

Outside Diameter

04212657 N/A NTN 50 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 30310D N/A 50 mm N/A 2 mm N/A 110 mm
02329032 N/A NTN 5.2500 Inch (in) Bore Diameter Tapered Roller Bearing Full Assembly N/A 95525/95925 N/A 5.2500 in N/A 0.130 in N/A 9.2500 in
04347128 N/A NTN 1.6880 Inch (in) Bore Diameter Tapered Roller Bearing Full Assembly N/A 26886/26824 N/A 1.6880 in N/A 0.05 in N/A 3.1496 in
04347126 N/A NTN 1.5000 Inch (in) Bore Diameter Tapered Roller Bearing Full Assembly N/A 13687/13620 N/A 1.5000 in N/A 0.06 in N/A 2.7170 in
04432541 N/A NTN 35 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 32007 N/A 35 mm N/A 1 mm N/A 62 mm
Unit of Measure
1