Item # |
Item Name |
Bore Diameter |
Dynamic Load Capacity |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 03342415 | N/A RBC® TRTB Series 11.0000 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A 11.0000 in | N/A 1590000 lbf | N/A 23.7500 in | N/A 5.3750 in |
| 03387375 | N/A RBC® TRTB Series 4.4000 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A 4.4000 in | N/A 263000 lbf | N/A 8.00 in | N/A 2.2000 in |
| 04314631 | N/A RBC® TRTB Series 9.2500 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A 9.2500 in | N/A 1304000 lbf | N/A 21.5000 in | N/A 5.0000 in |
| 04755090 | N/A RBC® TRTB Series 5.0000 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A 5.0000 in | N/A 318000 lbf | N/A 10.5000 in | N/A 2.3125 in |
| 04755092 | N/A RBC® TRTB Series 6.0000 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A 6.0000 in | N/A 437000 lbf | N/A 12.5000 in | N/A 2.7500 in |
| 04755099 | N/A RBC® TRTB Series 8.0000 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A 8.0000 in | N/A 723000 lbf | N/A 16.5000 in | N/A 3.6250 in |
| 04755102 | N/A RBC® TRTB Series 9.0000 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A 9.0000 in | N/A 940000 lbf | N/A 19.0000 in | N/A 4.1250 in |
| 04755103 | N/A RBC® TRTB Series 9.2500 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A 9.2500 in | N/A 940000 lbf | N/A 19.0000 in | N/A 4.1250 in |
| 04755104 | N/A RBC® TRTB Series 10.0000 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A 10.0000 in | N/A 1166000 lbf | N/A 21.2500 in | N/A 4.6250 in |
| 04755096 | N/A RBC® TRTB Series 7.0000 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A 7.0000 in | N/A 587000 lbf | N/A 14.5000 in | N/A 3.2500 in |
| 04755095 | N/A RBC® TRTB Series 6.8750 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A 6.8750 in | N/A 576000 lbf | N/A 14.1250 in | N/A 3.2500 in |
| 04755094 | N/A RBC® TRTB Series 6.6250 Inch (in) Bore Diameter Tapered Roller Thrust Bearing | N/A 6.6250 in | N/A 380000 lbf | N/A 12.0000 in | N/A 2.7500 in |