Item # |
Item Name |
End 1 Size |
End 2 Size |
End 3 Size |
End 3 Thread Size |
|---|---|---|---|---|---|
| 01369435 | N/A Brennan 3/8 x 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Run Tee | N/A 3/8 in | N/A 3/8 in | N/A 3/8 in | N/A 9/16-18 |
| 01369436 | N/A Brennan 1/2 x 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Run Tee | N/A 1/2 in | N/A 1/2 in | N/A 1/2 in | N/A 3/4-16 |
| 00315697 | N/A Brennan 3/4 x 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Run Tee | N/A 3/4 in | N/A 3/4 in | N/A 3/4 in | N/A 1-1/16-12 |
| 01369437 | N/A Brennan 3/4 x 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Run Tee | N/A 3/4 in | N/A 3/4 in | N/A 3/4 in | N/A 1-1/16-12 |
| 03518411 | N/A Brennan 1-1/4 x 1-1/4 x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Run Tee | N/A 1-1/4 in | N/A 1-1/4 in | N/A 1-1/4 in | N/A 1-5/8-12 |
| 03518412 | N/A Brennan 1-1/2 x 1-1/2 x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Run Tee | N/A 1-1/2 in | N/A 1-1/2 in | N/A 1-1/2 in | N/A 1-7/8-12 |