COMPANY HEADER
Print Back
Brennan 3/16 x 3/16 x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Tee (01472449)
Unit of Measure
1 

Item #

Item Name

End 1 Size

End 2 Size

End 3 Size

End 3 Thread Size

01472449 N/A Brennan 3/16 x 3/16 x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Tee N/A 3/16 in N/A 3/16 in N/A 3/16 in N/A 3/8-24
00315567 N/A Brennan 1/4 x 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Tee N/A 1/4 in N/A 1/4 in N/A 1/4 in N/A 7/16-20
00315571 N/A Brennan 3/8 x 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Tee N/A 3/8 in N/A 3/8 in N/A 3/8 in N/A 9/16-18
01369459 N/A Brennan 1/2 x 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Tee N/A 1/2 in N/A 1/2 in N/A 1/2 in N/A 3/4-16
01369460 N/A Brennan 3/4 x 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Tee N/A 3/4 in N/A 3/4 in N/A 3/4 in N/A 1-1/16-12
02157811 N/A Brennan 1-1/4 x 1-1/4 x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Tee N/A 1-1/4 in N/A 1-1/4 in N/A 1-1/4 in N/A 1-5/8-12
Unit of Measure
1