COMPANY HEADER
Print Back
Brennan 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Female Flat Face O-Ring Swivel x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee (00264932)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00264932 N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Female Flat Face O-Ring Swivel x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee N/A 3/8 in N/A 11/16-16 N/A 3/8 in N/A
00325365 N/A Brennan 1 x 1 x 1 Inch (in) Female Pipe Rigid End Style Tee N/A 1 in N/A 1-11-1/2 N/A 1 in N/A 1-11-1/2
00361233 N/A Brennan 3/8 x 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Male O-Ring Boss End Style Tee N/A 3/8 in N/A 11/16-16 N/A 3/8 in N/A 11/16-16
00325338 N/A Brennan 1/2 x 1/2 x 1/2 Inch (in) Female Pipe Rigid End Style Tee N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 1/2-14
00346632 N/A Brennan 3/8 Inch (in) Female Flat Face O-Ring x 3/8 x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee N/A 3/8 in N/A 11/16-16 N/A 3/8 in N/A 11/16-16
00319509 N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 7/16-20
00325300 N/A Brennan 1/8 x 1/8 x 1/8 Inch (in) Female Pipe Rigid End Style Tee N/A 1/8 in N/A 1/8-27 N/A 1/8 in N/A 1/8-27
00322149 N/A Brennan 1/2 x 1/2 Inch (in) Female Pipe Swivel x 1/2 Inch (in) Male Pipe Rigid End Style Tee N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 1/2-14
00325378 N/A Brennan 1-1/4 x 1-1/4 x 1-1/4 Inch (in) Female Pipe Rigid End Style Tee N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1-1/4 in N/A 1-1/4-11-1/2
00319534 N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
00325326 N/A Brennan 3/8 x 3/8 x 3/8 Inch (in) Female Pipe Rigid End Style Tee N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 3/8-18
00264901 N/A Brennan 1/4 Inch (in) Female Flat Face O-Ring x 1/4 x 1/4 Inch (in) Male Flat Face O-Ring End Style Tee N/A 1/4 in N/A 9/16-18 N/A 1/4 in N/A
00325313 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/4 x 1/4 Inch (in) Female Pipe Rigid End Style Tee N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 1/4-18
00265113 N/A Brennan 3/8 x 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Male O-Ring Boss End Style Tee N/A 3/8 in N/A 11/16-16 N/A 3/8 in N/A
00319546 N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 5/8 x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 5/8 in N/A 7/8-14 N/A 5/8 in N/A 7/8-14
00319522 N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
00264929 N/A Brennan 1/4 Inch (in) Male Flat Face O-Ring x 1/4 Inch (in) Female Flat Face O-Ring Swivel x 1/4 Inch (in) Male Flat Face O-Ring End Style Tee N/A 1/4 in N/A 9/16-18 N/A 1/4 in N/A 9/16-18
00318378 N/A Brennan 1/2 x 1/2 x 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Tee N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
00265109 N/A Brennan 1/4 x 1/4 x 1/4 Inch (in) Male Flat Face O-Ring End Style Tee N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A
00361236 N/A Brennan 1/2 x 1/2 x 1/2 Inch (in) Male O-Ring Boss End Style Tee N/A 1/2 in N/A 13/16-16 N/A 1/2 in N/A 13/16-16
00264638 N/A Brennan 3/4 x 3/4 x 3/4 Inch (in) Male Flat Face O-Ring End Style Tee N/A 3/4 in N/A 1-3/16-12 N/A 3/4 in N/A
00265137 N/A Brennan 3/4 x 3/4 x 3/4 Inch (in) Male Flat Face O-Ring End Style Tee N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A
00264941 N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 3/4 Inch (in) Female Flat Face O-Ring Swivel x 3/4 Inch (in) Male Flat Face O-Ring End Style Tee N/A 3/4 in N/A 1-3/16-12 N/A 3/4 in N/A 1-3/16-12
00319573 N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1 x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 1 in N/A 1-5/16-12 N/A 1 in N/A 1-5/16-12
00325353 N/A Brennan 3/4 x 3/4 x 3/4 Inch (in) Female Pipe Rigid End Style Tee N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 3/4-14
Unit of Measure
 1 2 3 4 5 »