Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 02689177 | N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 1/2 in | N/A | N/A 1/2 in | N/A 1/2-14 |
| 02691601 | N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 3/4 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 3/4 in | N/A | N/A 3/4 in | N/A 3/4-14 |
| 02681913 | N/A Brennan 1 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Male Pipe Rigid x 1 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 1 in | N/A | N/A 1 in | N/A 1-11-1/2 |
| 03518292 | N/A Brennan 1/4 x 1/4 x 1/4 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 1/4 in | N/A | N/A 1/4 in | N/A |
| 03518293 | N/A Brennan 3/8 x 3/8 x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 3/8 in | N/A | N/A 3/8 in | N/A |
| 03518322 | N/A Brennan 1/2 x 1/2 x 1/2 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 1/2 in | N/A | N/A 1/2 in | N/A |
| 03518261 | N/A Brennan 3/4 x 3/4 x 3/4 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 3/4 in | N/A | N/A 3/4 in | N/A |
| 03518262 | N/A Brennan 1 x 1 x 1 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 1 in | N/A | N/A 1 in | N/A |
| 00264732 | N/A Brennan 1/4 x 1/4 x 1/4 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 1/4 in | N/A | N/A 1/4 in | N/A |
| 00264736 | N/A Brennan 3/8 x 3/8 x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 3/8 in | N/A | N/A 3/8 in | N/A |
| 00264740 | N/A Brennan 1/2 x 1/2 x 1/2 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 1/2 in | N/A | N/A 1/2 in | N/A |
| 00264744 | N/A Brennan 5/8 x 5/8 x 5/8 Inch (in) Female Flat Face O-Ring End Style Tee | N/A 5/8 in | N/A | N/A 5/8 in | N/A |
| 00264748 | N/A Brennan 3/4 x 3/4 x 3/4 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 3/4 in | N/A | N/A 3/4 in | N/A |
| 00264752 | N/A Brennan 1 x 1 x 1 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 1 in | N/A | N/A 1 in | N/A |
| 00264909 | N/A Brennan 5/8 x 5/8 Inch (in) Male Flat Face O-Ring x 5/8 Inch (in) Female Flat Face O-Ring End Style Tee | N/A 5/8 in | N/A | N/A 5/8 in | N/A |
| 00264913 | N/A Brennan 3/4 x 3/4 Inch (in) Male Flat Face O-Ring x 3/4 Inch (in) Female Flat Face O-Ring End Style Tee | N/A 3/4 in | N/A | N/A 3/4 in | N/A |
| 00264917 | N/A Brennan 1 x 1 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Female Flat Face O-Ring End Style Tee | N/A 1 in | N/A | N/A 1 in | N/A |
| 00264921 | N/A Brennan 1-1/4 x 1-1/4 Inch (in) Male Flat Face O-Ring x 1-1/4 Inch (in) Female Flat Face O-Ring End Style Tee | N/A 1-1/4 in | N/A | N/A 1-1/4 in | N/A |
| 03518369 | N/A Brennan 1-1/2 x 1-1/2 Inch (in) Male Flat Face O-Ring x 1-1/2 Inch (in) Female Flat Face O-Ring End Style Tee | N/A 1-1/2 in | N/A | N/A 1-1/2 in | N/A |
| 03518268 | N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Female Flat Face O-Ring x 1/4 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 3/8 in | N/A | N/A 3/8 in | N/A |
| 03518270 | N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 1/2 Inch (in) Female Flat Face O-Ring x 1/2 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 3/8 in | N/A | N/A 1/2 in | N/A |
| 03518271 | N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 1/2 Inch (in) Female Flat Face O-Ring x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 1/2 in | N/A | N/A 1/2 in | N/A |
| 00264938 | N/A Brennan 5/8 Inch (in) Male Flat Face O-Ring x 5/8 Inch (in) Female Flat Face O-Ring Swivel x 5/8 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 5/8 in | N/A 1-14 | N/A 5/8 in | N/A |
| 00264947 | N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring x 1-1/4 Inch (in) Female Flat Face O-Ring Swivel x 1-1/4 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 1-1/4 in | N/A 1-11/16-12 | N/A 1-1/4 in | N/A |
| 00264950 | N/A Brennan 1-1/2 Inch (in) Male Flat Face O-Ring x 1-1/2 Inch (in) Female Flat Face O-Ring Swivel x 1-1/2 Inch (in) Male Flat Face O-Ring End Style Tee | N/A 1-1/2 in | N/A 2-12 | N/A 1-1/2 in | N/A |