COMPANY HEADER
Print Back
Brennan 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Female Flat Face O-Ring Swivel x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee (00264932)
Unit of Measure
« 11 12 

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00265089 N/A Brennan 1/4 x 1/4 Inch (in) Male Flat Face O-Ring x 1/4 Inch (in) Male Adjustable O-Ring Boss End Style Tee N/A 1/4 in N/A N/A 1/4 in N/A
05262523 N/A Brennan 3/8 x 3/8 Inch (in) Male Flat Face O-Ring x 1/4 Inch (in) Male Adjustable O-Ring Boss End Style Tee N/A 3/8 in N/A N/A 3/8 in N/A
03518390 N/A Brennan 3/8 x 3/8 Inch (in) Male Flat Face O-Ring x 1/2 Inch (in) Male Adjustable O-Ring Boss End Style Tee N/A 3/8 in N/A N/A 3/8 in N/A
00265093 N/A Brennan 5/8 x 5/8 Inch (in) Male Flat Face O-Ring x 5/8 Inch (in) Male Adjustable O-Ring Boss End Style Tee N/A 5/8 in N/A N/A 5/8 in N/A
00338321 N/A Brennan 3/4 x 3/4 Inch (in) Male Flat Face O-Ring x 3/4 Inch (in) Male Adjustable O-Ring Boss End Style Tee N/A 3/4 in N/A N/A 3/4 in N/A
00265097 N/A Brennan 1 x 1 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Male Adjustable O-Ring Boss End Style Tee N/A 1 in N/A N/A 1 in N/A
00265101 N/A Brennan 1-1/4 x 1-1/4 Inch (in) Male Flat Face O-Ring x 1-1/4 Inch (in) Male Adjustable O-Ring Boss End Style Tee N/A 1-1/4 in N/A N/A 1-1/4 in N/A
03518449 N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 1/4 Inch (in) Male Adjustable O-Ring Boss x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee N/A 3/8 in N/A N/A 1/4 in N/A 7/16-20
03065157 N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 1/2 Inch (in) Male Adjustable O-Ring Boss x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee N/A 3/8 in N/A N/A 1/2 in N/A 3/4-16
01600136 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Male Adjustable O-Ring Boss x 1/2 Inch (in) Male Flat Face O-Ring End Style Tee N/A 1/2 in N/A N/A 3/8 in N/A 9/16-18
01600139 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 3/4 Inch (in) Male Adjustable O-Ring Boss x 1/2 Inch (in) Male Flat Face O-Ring End Style Tee N/A 1/2 in N/A N/A 3/4 in N/A 1-1/16-12
00265127 N/A Brennan 5/8 Inch (in) Male Flat Face O-Ring x 5/8 Inch (in) Male Adjustable O-Ring Boss x 5/8 Inch (in) Male Flat Face O-Ring End Style Tee N/A 5/8 in N/A N/A 5/8 in N/A 7/8-14
03518391 N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 3/4 Inch (in) Male Adjustable O-Ring Boss x 1/2 Inch (in) Male Flat Face O-Ring End Style Tee N/A 3/4 in N/A N/A 3/4 in N/A 1-1/16-12
00265141 N/A Brennan 1 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Male Adjustable O-Ring Boss x 1 Inch (in) Male Flat Face O-Ring End Style Tee N/A 1 in N/A N/A 1 in N/A 1-5/16-12
00265145 N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring x 1-1/4 Inch (in) Male Adjustable O-Ring Boss x 1-1/4 Inch (in) Male Flat Face O-Ring End Style Tee N/A 1-1/4 in N/A N/A 1-1/4 in N/A 1-5/8-12
00265149 N/A Brennan 1-1/2 Inch (in) Male Flat Face O-Ring x 1-1/2 Inch (in) Male Adjustable O-Ring Boss x 1-1/2 Inch (in) Male Flat Face O-Ring End Style Tee N/A 1-1/2 in N/A N/A 1-1/2 in N/A 1-7/8-12
03951077 N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x M16 Male Metric with O-Ring x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee N/A 3/8 in N/A N/A N/A M16 x 1.5
Unit of Measure
« 11 12