COMPANY HEADER
Print Back
Brennan 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Female Flat Face O-Ring Swivel x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee (00264932)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

01556046 N/A Brennan 3/8 x 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
02040352 N/A Brennan 1/2 x 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
00265465 N/A Brennan 3/4 x 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 1-1/16-12
04893496 N/A Brennan 1/2 x 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/2 Inch (in) Male Pipe Rigid End Style Tee N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
03518357 N/A Brennan 1/4 x 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Tee N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 7/16-20
01474256 N/A Brennan 3/8 x 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Tee N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
02040353 N/A Brennan 1 x 1 x 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Tee N/A 1 in N/A 1-5/16-12 N/A 1 in N/A 1-5/16-12
03362244 N/A Brennan 1/4 x 1/4 x 1/4 Inch (in) Female O-Ring Boss End Style Tee N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 7/16-20
04787751 N/A Brennan 3/8 x 3/8 x 3/8 Inch (in) Female O-Ring Boss End Style Tee N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
03362247 N/A Brennan 1/2 x 1/2 x 1/2 Inch (in) Female O-Ring Boss End Style Tee N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
00319714 N/A Brennan 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Adjustable O-Ring Boss End Style Tee N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 7/16-20
02157837 N/A Brennan 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Adjustable O-Ring Boss End Style Tee N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
00319717 N/A Brennan 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Adjustable O-Ring Boss End Style Tee N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
02157838 N/A Brennan 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Adjustable O-Ring Boss End Style Tee N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
00319720 N/A Brennan 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male O-Ring Boss End Style Tee N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
03518465 N/A Brennan 5/8 x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Adjustable O-Ring Boss End Style Tee N/A 5/8 in N/A 7/8-14 N/A 5/8 in N/A 7/8-14
03518466 N/A Brennan 5/8 x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male Adjustable O-Ring Boss End Style Tee N/A 5/8 in N/A 7/8-14 N/A 5/8 in N/A 7/8-14
02157840 N/A Brennan 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male Adjustable O-Ring Boss End Style Tee N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 1-1/16-12
03518429 N/A Brennan 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male Adjustable O-Ring Boss End Style Tee N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 1-1/16-12
03518430 N/A Brennan 1 x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Adjustable O-Ring Boss End Style Tee N/A 1 in N/A 1-5/16-12 N/A 1 in N/A 1-5/16-12
01472701 N/A Brennan 2 x 2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 2 Inch (in) Male Adjustable O-Ring Boss End Style Tee N/A 2 in N/A 2-1/2-12 N/A 2 in N/A 2-1/2-12
04533172 N/A Brennan 3/8 Inch (in) Female O-Ring Boss x 3/8 Inch (in) Male Adjustable O-Ring Boss x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
03518359 N/A Brennan 3/8 Inch (in) Female O-Ring Boss x 3/4 Inch (in) Male O-Ring Boss x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee N/A 3/8 in N/A 9/16-18 N/A 3/4 in N/A 1-1/16-12
03518208 N/A Brennan 1/4 x 1/4 Inch (in) Female O-Ring Boss x 1/4 Inch (in) Male Adjustable O-Ring Boss End Style Tee N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 7/16-20
02599486 N/A Brennan 3/8 x 3/8 Inch (in) Female O-Ring Boss x 3/8 Inch (in) Male Adjustable O-Ring Boss End Style Tee N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
Unit of Measure
« 6 7 8 9 10 »