Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 00463865 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Female Pipe Rigid End Style Tee | N/A 1/2 in | N/A 3/4-16 | N/A 3/8 in | N/A 3/8-18 |
| 00328103 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Female Pipe Rigid End Style Tee | N/A 3/4 in | N/A 1-1/16-12 | N/A 3/4 in | N/A 3/4-14 |
| 00314901 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male Pipe Rigid x 1 Inch (in) Female Pipe Rigid End Style Tee | N/A 1 in | N/A 1-5/16-12 | N/A 1 in | N/A 1-11-1/2 |
| 02481882 | N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Male Pipe Rigid x 1-1/4 Inch (in) Female Pipe Rigid End Style Tee | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1-1/4 in | N/A 1-1/4-11-1/2 |
| 02157803 | N/A Brennan 3/8 x 3/8 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | N/A 3/8 in | N/A 3/8-18 | N/A 3/8 in | N/A 3/8-18 |
| 02144074 | N/A Brennan 1 x 1 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | N/A 1 in | N/A 1-11-1/2 | N/A 1 in | N/A 1-11-1/2 |
| 02157806 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | N/A 1/4 in | N/A 1/4-18 | N/A 1/4 in | N/A 1/4-18 |
| 02157807 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | N/A 3/8 in | N/A 3/8-18 | N/A 3/8 in | N/A 3/8-18 |
| 02157809 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Female Pipe Rigid x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | N/A 1/2 in | N/A 1/2-14 | N/A 1/2 in | N/A 1/2-14 |
| 00314204 | N/A Brennan 1 Inch (in) Male Pipe Rigid x 1 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | N/A 1 in | N/A 1-11-1/2 | N/A 1 in | N/A 1-11-1/2 |
| 03518474 | N/A Brennan 3/8 x 3/8 Inch (in) Barb x 3/8 Inch (in) Hose Barb End Style Tee | N/A 3/8 in | N/A | N/A 3/8 in | N/A |
| 00317152 | N/A Brennan 1/8 x 1/8 x 1/8 Inch (in) Male Pipe Rigid End Style Tee | N/A 1/8 in | N/A 1/8-27 | N/A 1/8 in | N/A 1/8-27 |
| 02481322 | N/A Brennan 1/4 x 1/4 x 1/4 Inch (in) Male Pipe Rigid End Style Tee | N/A 1/4 in | N/A 1/4-18 | N/A 1/4 in | N/A 1/4-18 |
| 02481323 | N/A Brennan 3/8 x 3/8 x 3/8 Inch (in) Male Pipe Rigid End Style Tee | N/A 3/8 in | N/A 3/8-18 | N/A 3/8 in | N/A 3/8-18 |
| 02481324 | N/A Brennan 1/2 x 1/2 x 1/2 Inch (in) Male Pipe Rigid End Style Tee | N/A 1/2 in | N/A 1/2-14 | N/A 1/2 in | N/A 1/2-14 |
| 02481325 | N/A Brennan 3/4 x 3/4 x 3/4 Inch (in) Male Pipe Rigid End Style Tee | N/A 3/4 in | N/A 3/4-14 | N/A 3/4 in | N/A 3/4-14 |
| 02481326 | N/A Brennan 1 x 1 x 1 Inch (in) Male Pipe Rigid End Style Tee | N/A 1 in | N/A 1-11-1/2 | N/A 1 in | N/A 1-11-1/2 |
| 00328165 | N/A Brennan 1-1/4 x 1-1/4 x 1-1/4 Inch (in) Male Pipe Rigid End Style Tee | N/A 1-1/4 in | N/A 1-1/4-11-1/2 | N/A 1-1/4 in | N/A 1-1/4-11-1/2 |
| 01472559 | N/A Brennan 2 x 2 x 2 Inch (in) Male Pipe Rigid End Style Tee | N/A 2 in | N/A 2-11-1/2 | N/A 2 in | N/A 2-11-1/2 |
| 02481328 | N/A Brennan 1/4 x 1/4 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Female Pipe Rigid End Style Tee | N/A 1/4 in | N/A 1/4-18 | N/A 1/4 in | N/A 1/4-18 |
| 03518330 | N/A Brennan 1/2 x 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Female Pipe Rigid End Style Tee | N/A 1/2 in | N/A 1/2-14 | N/A 1/2 in | N/A 1/2-14 |
| 02481329 | N/A Brennan 1/2 x 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Female Pipe Rigid End Style Tee | N/A 1/2 in | N/A 1/2-14 | N/A 1/2 in | N/A 1/2-14 |
| 01472561 | N/A Brennan 1-1/4 x 1-1/4 Inch (in) Male Pipe Rigid x 1-1/4 Inch (in) Female Pipe Rigid End Style Tee | N/A 1-1/4 in | N/A 1-1/4-11-1/2 | N/A 1-1/4 in | N/A 1-1/4-11-1/2 |
| 01472563 | N/A Brennan 1-1/2 x 1-1/2 Inch (in) Male Pipe Rigid x 1-1/2 Inch (in) Female Pipe Rigid End Style Tee | N/A 1-1/2 in | N/A 1-1/2-11-1/2 | N/A 1-1/2 in | N/A 1-1/2-11-1/2 |
| 01502356 | N/A Brennan 1/8 Inch (in) Male Pipe Rigid x 1/8 x 1/8 Inch (in) Female Pipe Rigid End Style Tee | N/A 1/8 in | N/A 1/8-27 | N/A 1/8 in | N/A 1/8-27 |