COMPANY HEADER
Print Back
Brennan 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Female Flat Face O-Ring Swivel x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee (00264932)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

02481332 N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 1/4 x 1/4 Inch (in) Female Pipe Rigid End Style Tee N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 1/4-18
02567417 N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 1/4 x 1/4 Inch (in) Female Pipe Rigid End Style Tee N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 1/4-18
02567418 N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 3/8 x 3/8 Inch (in) Female Pipe Rigid End Style Tee N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 3/8-18
00314937 N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 x 1/2 Inch (in) Female Pipe Rigid End Style Tee N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 1/2-14
02481335 N/A Brennan 3/4 Inch (in) Male Pipe Rigid x 3/4 x 3/4 Inch (in) Female Pipe Rigid End Style Tee N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 3/4-14
02481336 N/A Brennan 1 Inch (in) Male Pipe Rigid x 1 x 1 Inch (in) Female Pipe Rigid End Style Tee N/A 1 in N/A 1-11-1/2 N/A 1 in N/A 1-11-1/2
02481337 N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid x 1-1/4 x 1-1/4 Inch (in) Female Pipe Rigid End Style Tee N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1-1/4 in N/A 1-1/4-11-1/2
02481338 N/A Brennan 1/4 x 1/4 x 1/4 Inch (in) Male Pipe Rigid End Style Tee N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 1/4-18
02481340 N/A Brennan 3/4 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Tee N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 3/4-14
02481341 N/A Brennan 1/8 x 1/8 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male Pipe Rigid End Style Tee N/A 1/8 in N/A 1/8-27 N/A 1/8 in N/A 1/8-27
01812238 N/A Brennan 1/4 x 1/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Tee N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 1/4-18
02481343 N/A Brennan 3/8 x 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Tee N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 3/8-18
02481344 N/A Brennan 1/2 x 1/2 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Tee N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 1/2-14
02481345 N/A Brennan 3/4 x 3/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Tee N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 3/4-14
02481346 N/A Brennan 1 x 1 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Tee N/A 1 in N/A 1-11-1/2 N/A 1 in N/A 1-11-1/2
00325395 N/A Brennan 1/8 x 1/8 x 1/8 Inch (in) Female Pipe Rigid End Style Tee N/A 1/8 in N/A 1/8-27 N/A 1/8 in N/A 1/8-27
02481348 N/A Brennan 1/4 x 1/4 x 1/4 Inch (in) Female Pipe Rigid End Style Tee N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 1/4-18
00325401 N/A Brennan 3/8 x 3/8 x 3/8 Inch (in) Female Pipe Rigid End Style Tee N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 3/8-18
00325404 N/A Brennan 1/2 x 1/2 x 1/2 Inch (in) Female Pipe Rigid End Style Tee N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 1/2-14
00325408 N/A Brennan 3/4 x 3/4 x 3/4 Inch (in) Female Pipe Rigid End Style Tee N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 3/4-14
02481349 N/A Brennan 1 x 1x 1 Inch (in) Female Pipe Rigid End Style Tee N/A 1 in N/A 1-11-1/2 N/A 1 in N/A 1-11-1/2
02128823 N/A Brennan 1-1/4 x 1-1/4 x 1-1/4 Inch (in) Female Pipe Rigid End Style Tee N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1-1/4 in N/A 1-1/4-11-1/2
02481350 N/A Brennan 1-1/2 x 1-1/2 x 1-1/2 Inch (in) Female Pipe Rigid End Style Tee N/A 1-1/2 in N/A 1-1/2-11-1/2 N/A 1-1/2 in N/A 1-1/2-11-1/2
03518420 N/A Brennan 3/16 x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/16 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Tee N/A 3/16 in N/A 3/8-24 N/A 3/16 in N/A 3/8-24
00319827 N/A Brennan 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Tee N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 7/16-20
Unit of Measure
« 6 7 8 9 10 »