Item # |
Item Name |
Bore Diameter |
Inner Ring Width |
Outer Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 00109667 | N/A RBC® KA Series 7.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 7.5000 in | N/A 0.2500 in | N/A 0.25 in | N/A 8.00 in |
| 00109678 | N/A RBC® KA Series 8.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 8.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 8.5000 in |
| 00109684 | N/A RBC® KA Series 8.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 8.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 8.5000 in |
| 00109695 | N/A RBC® KA Series 9.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 9.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 9.5000 in |
| 00109701 | N/A RBC® KA Series 9.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 9.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 9.5000 in |
| 00109712 | N/A RBC® KA Series 10.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 10.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 10.5000 in |
| 00109718 | N/A RBC® KA Series 10.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 10.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 10.5000 in |
| 00109729 | N/A RBC® KA Series 11.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 11.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 11.5000 in |
| 00109735 | N/A RBC® KA Series 11.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 11.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 11.5000 in |
| 00109746 | N/A RBC® KA Series 12.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 12.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 12.5000 in |
| 00109752 | N/A RBC® KA Series 12.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 12.0000 in | N/A 0.2500 in | N/A 0.25 in | N/A 12.5000 in |
| 00109764 | N/A RBC® KB Series 2.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 2.0000 in | N/A 0.3125 in | N/A 0.3125 in | N/A 2-5/8 in |
| 00109770 | N/A RBC® KB Series 2.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 2.0000 in | N/A 0.3125 in | N/A 0.3125 in | N/A 2-5/8 in |
| 00109783 | N/A RBC® KB Series 2.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 2.5000 in | N/A 0.3125 in | N/A 0.3125 in | N/A 3.1250 in |
| 00109790 | N/A RBC® KB Series 2.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 2.5000 in | N/A 0.3125 in | N/A 0.3125 in | N/A 3.1250 in |
| 00109804 | N/A RBC® KB Series 3.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 3.0000 in | N/A 0.3125 in | N/A 0.3125 in | N/A 3.6250 in |
| 00109811 | N/A RBC® KB Series 3.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 3.0000 in | N/A 0.3125 in | N/A 0.3125 in | N/A 3.6250 in |
| 00109823 | N/A RBC® KB Series 3.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 3.5000 in | N/A 0.3125 in | N/A 0.3125 in | N/A 4.1250 in |
| 00109830 | N/A RBC® KB Series 3.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 3.5000 in | N/A 0.3125 in | N/A 0.3125 in | N/A 4.1250 in |
| 00109842 | N/A RBC® KB Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.0000 in | N/A 0.3125 in | N/A 0.3125 in | N/A 4.6250 in |
| 00109848 | N/A RBC® KB Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.0000 in | N/A 0.3125 in | N/A 0.3125 in | N/A 4.6250 in |
| 00109861 | N/A RBC® KB Series 4.2500 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.2500 in | N/A 0.3125 in | N/A 0.3125 in | N/A 4.8750 in |
| 00109881 | N/A RBC® KB Series 4.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.5000 in | N/A 0.3125 in | N/A 0.3125 in | N/A 5.1250 in |
| 00109917 | N/A RBC® KB Series 5.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 5.0000 in | N/A 0.3125 in | N/A 0.3125 in | N/A 5.6250 in |
| 00109923 | N/A RBC® KB Series 5.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 5.0000 in | N/A 0.3125 in | N/A 0.3125 in | N/A 5.6250 in |