Item # |
Item Name |
Bore Diameter |
Inner Ring Width |
Outer Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 00110416 | N/A RBC® KD Series 5.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 5.0000 in | N/A 0.5000 in | N/A 0.5 in | N/A 6.00 in |
| 00110430 | N/A RBC® KD Series 5.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 5.5000 in | N/A 0.5000 in | N/A 0.5 in | N/A 6.50 in |
| 00110436 | N/A RBC® KD Series 5.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 5.5000 in | N/A 0.5000 in | N/A 0.5 in | N/A 6.50 in |
| 00110454 | N/A RBC® KD Series 6.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 6.0000 in | N/A 0.5000 in | N/A 0.5 in | N/A 7.00 in |
| 00110466 | N/A RBC® KD Series 6.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 6.5000 in | N/A 0.5000 in | N/A 0.5 in | N/A 7.50 in |
| 00110472 | N/A RBC® KD Series 6.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 6.5000 in | N/A 0.5000 in | N/A 0.5 in | N/A 7.50 in |
| 00110484 | N/A RBC® KD Series 7.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 7.0000 in | N/A 0.5000 in | N/A 0.5 in | N/A 8.00 in |
| 00110490 | N/A RBC® KD Series 7.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 7.0000 in | N/A 0.5000 in | N/A 0.5 in | N/A 8.00 in |
| 00110502 | N/A RBC® KD Series 7.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 7.5000 in | N/A 0.5000 in | N/A 0.5 in | N/A 8.5000 in |
| 00110508 | N/A RBC® KD Series 7.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 7.5000 in | N/A 0.5000 in | N/A 0.5 in | N/A 8.5000 in |
| 00110520 | N/A RBC® KD Series 8.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 8.0000 in | N/A 0.5000 in | N/A 0.5 in | N/A 9.0000 in |
| 00110526 | N/A RBC® KD Series 8.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 8.0000 in | N/A 0.5000 in | N/A 0.5 in | N/A 9.0000 in |
| 00110538 | N/A RBC® KD Series 9.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 9.0000 in | N/A 0.5000 in | N/A 0.5 in | N/A 10.0000 in |
| 00110544 | N/A RBC® KD Series 9.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 9.0000 in | N/A 0.5000 in | N/A 0.5 in | N/A 10.0000 in |
| 00110555 | N/A RBC® KD Series 10.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 10.0000 in | N/A 0.5000 in | N/A 0.5 in | N/A 11.0000 in |
| 00110561 | N/A RBC® KD Series 10.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 10.0000 in | N/A 0.5000 in | N/A 0.5 in | N/A 11.0000 in |
| 00110572 | N/A RBC® KD Series 11.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 11.0000 in | N/A 0.5000 in | N/A 0.5 in | N/A 12.0000 in |
| 00110578 | N/A RBC® KD Series 11.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 11.0000 in | N/A 0.5000 in | N/A 0.5 in | N/A 12.0000 in |
| 00110589 | N/A RBC® KD Series 12.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 12.0000 in | N/A 0.5000 in | N/A 0.5 in | N/A 13.0000 in |
| 00110595 | N/A RBC® KD Series 12.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 12.0000 in | N/A 0.5000 in | N/A 0.5 in | N/A 13.0000 in |
| 00110612 | N/A RBC® KF Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.0000 in | N/A 0.7500 in | N/A 0.75 in | N/A 5.5000 in |
| 00110624 | N/A RBC® KF Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.0000 in | N/A 0.7500 in | N/A 0.75 in | N/A 5.5000 in |
| 00110643 | N/A RBC® KF Series 4.2500 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.2500 in | N/A 0.7500 in | N/A 0.75 in | N/A 5.75 in |
| 00110654 | N/A RBC® KF Series 4.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.5000 in | N/A 0.7500 in | N/A 0.75 in | N/A 6.00 in |
| 00110660 | N/A RBC® KF Series 4.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.5000 in | N/A 0.7500 in | N/A 0.75 in | N/A 6.00 in |