Item # |
Item Name |
Bore Diameter |
Inner Ring Width |
Outer Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 00110672 | N/A RBC® KF Series 4.7500 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.7500 in | N/A 0.7500 in | N/A 0.75 in | N/A 6.25 in |
| 00110678 | N/A RBC® KF Series 4.7500 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.7500 in | N/A 0.7500 in | N/A 0.75 in | N/A 6.25 in |
| 00110690 | N/A RBC® KF Series 5.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 5.0000 in | N/A 0.7500 in | N/A 0.75 in | N/A 6.50 in |
| 00110696 | N/A RBC® KF Series 5.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 5.0000 in | N/A 0.7500 in | N/A 0.75 in | N/A 6.50 in |
| 00110708 | N/A RBC® KF Series 5.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 5.5000 in | N/A 0.7500 in | N/A 0.75 in | N/A 7.00 in |
| 00110714 | N/A RBC® KF Series 5.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 5.5000 in | N/A 0.7500 in | N/A 0.75 in | N/A 7.00 in |
| 00110726 | N/A RBC® KF Series 6.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 6.0000 in | N/A 0.7500 in | N/A 0.75 in | N/A 7.50 in |
| 00110732 | N/A RBC® KF Series 6.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 6.0000 in | N/A 0.7500 in | N/A 0.75 in | N/A 7.50 in |
| 00110744 | N/A RBC® KF Series 6.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 6.5000 in | N/A 0.7500 in | N/A 0.75 in | N/A 8.00 in |
| 00110750 | N/A RBC® KF Series 6.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 6.5000 in | N/A 0.7500 in | N/A 0.75 in | N/A 8.00 in |
| 00110768 | N/A RBC® KF Series 7.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 7.0000 in | N/A 0.7500 in | N/A 0.75 in | N/A 8.5000 in |
| 00110780 | N/A RBC® KF Series 7.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 7.5000 in | N/A 0.7500 in | N/A 0.75 in | N/A 9.0000 in |
| 00110786 | N/A RBC® KF Series 7.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 7.5000 in | N/A 0.7500 in | N/A 0.75 in | N/A 9.0000 in |
| 00110798 | N/A RBC® KF Series 8.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 8.0000 in | N/A 0.7500 in | N/A 0.75 in | N/A 9.5000 in |
| 00110805 | N/A RBC® KF Series 8.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 8.0000 in | N/A 0.7500 in | N/A 0.75 in | N/A 9.5000 in |
| 00110817 | N/A RBC® KF Series 9.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 9.0000 in | N/A 0.7500 in | N/A 0.75 in | N/A 10.5000 in |
| 00110823 | N/A RBC® KF Series 9.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 9.0000 in | N/A 0.7500 in | N/A 0.75 in | N/A 10.5000 in |
| 00110835 | N/A RBC® KF Series 10.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 10.0000 in | N/A 0.7500 in | N/A 0.75 in | N/A 11.5000 in |
| 00110841 | N/A RBC® KF Series 10.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 10.0000 in | N/A 0.7500 in | N/A 0.75 in | N/A 11.5000 in |
| 00110854 | N/A RBC® KF Series 11.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 11.0000 in | N/A 0.7500 in | N/A 0.75 in | N/A 12.5000 in |
| 00110860 | N/A RBC® KF Series 11.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 11.0000 in | N/A 0.7500 in | N/A 0.75 in | N/A 12.5000 in |
| 00110872 | N/A RBC® KF Series 12.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 12.0000 in | N/A 0.7500 in | N/A 0.75 in | N/A 13.5000 in |
| 00110878 | N/A RBC® KF Series 12.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 12.0000 in | N/A 0.7500 in | N/A 0.75 in | N/A 13.5000 in |
| 00110889 | N/A RBC® KF Series 14.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 14.0000 in | N/A 0.7500 in | N/A 0.75 in | N/A 15.5000 in |
| 00110895 | N/A RBC® KF Series 14.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 14.0000 in | N/A 0.7500 in | N/A 0.75 in | N/A 15.5000 in |