Item # |
Item Name |
Bore Diameter |
Inner Ring Width |
Outer Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 00110906 | N/A RBC® KG Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.0000 in | N/A 1.0000 in | N/A 1 in | N/A 6.00 in |
| 00110912 | N/A RBC® KG Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.0000 in | N/A 1.0000 in | N/A 1 in | N/A 6.00 in |
| 00110923 | N/A RBC® KG Series 4.2500 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.2500 in | N/A 1.0000 in | N/A 1 in | N/A 6.25 in |
| 00110929 | N/A RBC® KG Series 4.2500 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.2500 in | N/A 1.0000 in | N/A 1 in | N/A 6.25 in |
| 00110939 | N/A RBC® KG Series 4.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.5000 in | N/A 1.0000 in | N/A 1 in | N/A 6.50 in |
| 00110945 | N/A RBC® KG Series 4.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.5000 in | N/A 1.0000 in | N/A 1 in | N/A 6.50 in |
| 00110961 | N/A RBC® KG Series 4.7500 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.7500 in | N/A 1.0000 in | N/A 1 in | N/A 6.7500 in |
| 00110972 | N/A RBC® KG Series 5.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 5.0000 in | N/A 1.0000 in | N/A 1 in | N/A 7.00 in |
| 00110978 | N/A RBC® KG Series 5.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 5.0000 in | N/A 1.0000 in | N/A 1 in | N/A 7.00 in |
| 00110989 | N/A RBC® KG Series 5.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 5.5000 in | N/A 1.0000 in | N/A 1 in | N/A 7.50 in |
| 00110995 | N/A RBC® KG Series 5.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 5.5000 in | N/A 1.0000 in | N/A 1 in | N/A 7.50 in |
| 00111007 | N/A RBC® KG Series 6.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 6.0000 in | N/A 1.0000 in | N/A 1 in | N/A 8.00 in |
| 00111013 | N/A RBC® KG Series 6.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 6.0000 in | N/A 1.0000 in | N/A 1 in | N/A 8.00 in |
| 00111025 | N/A RBC® KG Series 6.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 6.5000 in | N/A 1.0000 in | N/A 1 in | N/A 8.5000 in |
| 00111032 | N/A RBC® KG Series 6.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 6.5000 in | N/A 1.0000 in | N/A 1 in | N/A 8.5000 in |
| 00111044 | N/A RBC® KG Series 7.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 7.0000 in | N/A 1.0000 in | N/A 1 in | N/A 9.0000 in |
| 00111050 | N/A RBC® KG Series 7.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 7.0000 in | N/A 1.0000 in | N/A 1 in | N/A 9.0000 in |
| 00111062 | N/A RBC® KG Series 7.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 7.5000 in | N/A 1.0000 in | N/A 1 in | N/A 9.5000 in |
| 00111068 | N/A RBC® KG Series 7.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 7.5000 in | N/A 1.0000 in | N/A 1 in | N/A 9.5000 in |
| 00111080 | N/A RBC® KG Series 8.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 8.0000 in | N/A 1.0000 in | N/A 1 in | N/A 10.0000 in |
| 00111086 | N/A RBC® KG Series 8.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 8.0000 in | N/A 1.0000 in | N/A 1 in | N/A 10.0000 in |
| 00111098 | N/A RBC® KG Series 9.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 9.0000 in | N/A 1.0000 in | N/A 1 in | N/A 11.0000 in |
| 00111104 | N/A RBC® KG Series 9.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 9.0000 in | N/A 1.0000 in | N/A 1 in | N/A 11.0000 in |
| 00111116 | N/A RBC® KG Series 10.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 10.0000 in | N/A 1.0000 in | N/A 1 in | N/A 12.0000 in |
| 00111122 | N/A RBC® KG Series 10.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 10.0000 in | N/A 1.0000 in | N/A 1 in | N/A 12.0000 in |