Item # |
Item Name |
Bore Diameter |
Inner Ring Width |
Outer Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 00111140 | N/A RBC® KG Series 11.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 11.0000 in | N/A 1.0000 in | N/A 1 in | N/A 13.0000 in |
| 00111153 | N/A RBC® KG Series 12.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 12.0000 in | N/A 1.0000 in | N/A 1 in | N/A 14.0000 in |
| 00111160 | N/A RBC® KG Series 12.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 12.0000 in | N/A 1.0000 in | N/A 1 in | N/A 14.0000 in |
| 00111175 | N/A RBC® KG Series 14.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 14.0000 in | N/A 1.0000 in | N/A 1 in | N/A 16.0000 in |
| 00111181 | N/A RBC® KG Series 14.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 14.0000 in | N/A 1.0000 in | N/A 1 in | N/A 16.0000 in |
| 00111193 | N/A RBC® KG Series 16.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 16.0000 in | N/A 1.0000 in | N/A 1 in | N/A 18.0000 in |
| 00111199 | N/A RBC® KG Series 16.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 16.0000 in | N/A 1.0000 in | N/A 1 in | N/A 18.0000 in |
| 00111211 | N/A RBC® KG Series 18.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 18.0000 in | N/A 1.0000 in | N/A 1 in | N/A 20.0000 in |
| 00111217 | N/A RBC® KG Series 18.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 18.0000 in | N/A 1.0000 in | N/A 1 in | N/A 20.0000 in |
| 00111236 | N/A RBC® KG Series 20.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 20.0000 in | N/A 1.0000 in | N/A 1 in | N/A 22.0000 in |
| 00111254 | N/A RBC® KG Series 25.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 25.0000 in | N/A 1.0000 in | N/A 1 in | N/A 27.0000 in |
| 00111259 | N/A RBC® KG Series 30.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 30.0000 in | N/A 1.0000 in | N/A 1 in | N/A 32.00 in |
| 00111276 | N/A RBC® KG Series 35.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 35.0000 in | N/A 1.0000 in | N/A 1 in | N/A 37.0000 in |
| 00111282 | N/A RBC® KG Series 35.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 35.0000 in | N/A 1.0000 in | N/A 1 in | N/A 37.0000 in |
| 00111294 | N/A RBC® KG Series 40.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 40.0000 in | N/A 1.0000 in | N/A 1 in | N/A 42.0000 in |
| 00111299 | N/A RBC® KG Series 40.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 40.0000 in | N/A 1.0000 in | N/A 1 in | N/A 42.0000 in |
| 07157875 | N/A RBC® KD Series 14.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 14.0000 in | N/A 0.5000 in | N/A 0.5 in | N/A 15.0000 in |
| 07157877 | N/A RBC® KD Series 16.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 16.0000 in | N/A 0.5000 in | N/A 0.5 in | N/A 17.0000 in |
| 07157878 | N/A RBC® KD Series 16.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 16.0000 in | N/A 0.5000 in | N/A 0.5 in | N/A 17.0000 in |
| 07157880 | N/A RBC® KD Series 18.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 18.0000 in | N/A 0.5000 in | N/A 0.5 in | N/A 19.0000 in |
| 00109376 | N/A RBC® KAA Series 1.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 1.5000 in | N/A 0.1875 in | N/A 0.1875 in | N/A 1.8750 in |
| 00109422 | N/A RBC® KA Series 2.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 2.5000 in | N/A 0.2500 in | N/A 0.25 in | N/A 3.00 in |
| 00109459 | N/A RBC® KA Series 3.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 3.5000 in | N/A 0.2500 in | N/A 0.25 in | N/A 4.00 in |
| 00109557 | N/A RBC® KA Series 4.7500 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.7500 in | N/A 0.2500 in | N/A 0.25 in | N/A 5.2500 in |
| 00109887 | N/A RBC® KB Series 4.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | N/A 4.5000 in | N/A 0.3125 in | N/A 0.3125 in | N/A 5.1250 in |