Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Fillet Radius |
Outside Diameter |
|---|---|---|---|---|---|
| 00132851 | N/A FAG (Schaeffler) 51100 Series 90 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 90 mm | N/A 11900 lbf | N/A 1 mm | N/A 120 mm |
| 02297918 | N/A FAG (Schaeffler) 532 Series 140 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 140 mm | N/A 190000 N | N/A 1.5 mm | N/A 200 mm |
| 03847000 | N/A FAG (Schaeffler) 543 Series 35 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 35 mm | N/A 75000 N | N/A 1 mm | N/A 85 mm |
| 00061607 | N/A FAG (Schaeffler) 51100 Series 100 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 100 mm | N/A 17800 lbf | N/A 1 mm | N/A 135 mm |
| 00061552 | N/A FAG (Schaeffler) 51100 Series 55 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 55 mm | N/A 6970 lbf | N/A 0.6 mm | N/A 78 mm |
| 00135020 | N/A FAG (Schaeffler) 51200 Series 30 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 30 mm | N/A 6000 lbf | N/A 0.6 mm | N/A 52 mm |
| 03457786 | N/A FAG (Schaeffler) 52200 Series 30 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 30 mm | N/A 10500 lbf | N/A 1 mm | N/A 68 mm |
| 04535253 | N/A FAG (Schaeffler) 533 Series 85 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 85 mm | N/A 186000 N | N/A 1.5 mm | N/A 150 mm |
| 00133298 | N/A FAG (Schaeffler) 51200 Series 140 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 140 mm | N/A 53000 lbf | N/A 1.5 mm | N/A 200 mm |
| 00061542 | N/A FAG (Schaeffler) 51100 Series 50 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 50 mm | N/A 6070 lbf | N/A 0.6 mm | N/A 70 mm |
| 04432439 | N/A FAG (Schaeffler) 51200 Series 60 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 60 mm | N/A 12400 lbf | N/A 1 mm | N/A 95 mm |
| 00133099 | N/A FAG (Schaeffler) 51200 Series 20 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 20 mm | N/A 4450 lbf | N/A 0.6 mm | N/A 40 mm |
| 00133287 | N/A FAG (Schaeffler) 51200 Series 120 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 120 mm | N/A 41000 lbf | N/A 1 mm | N/A 170 mm |
| 03433243 | N/A FAG (Schaeffler) 522 Series 120 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 120 mm | N/A 190000 N | N/A 1.5 mm | N/A 200 mm |
| 02296512 | N/A FAG (Schaeffler) 542 Series 70 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 70 mm | N/A 98000 N | N/A 1 mm | N/A 125 mm |
| 00132690 | N/A FAG (Schaeffler) 51100 Series 17 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 17 mm | N/A 2290 lbf | N/A 0.3 mm | N/A 30 mm |
| 00133613 | N/A FAG (Schaeffler) 52300 Series 20 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 20 mm | N/A 7800 lbf | N/A 1 mm | N/A 52 mm |
| 00133331 | N/A FAG (Schaeffler) 51200 Series 200 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 200 mm | N/A 81000 lbf | N/A 2 mm | N/A 280 mm |
| 05149643 | N/A FAG (Schaeffler) 542 Series 50 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 50 mm | N/A 62000 N | N/A 1 mm | N/A 95 mm |
| 03159496 | N/A FAG (Schaeffler) 532 Series 160 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 160 mm | N/A 240000 N | N/A 1.5 mm | N/A 225 mm |
| 03433238 | N/A FAG (Schaeffler) 51200 Series 190 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 190 mm | N/A 79000 lbf | N/A 2 mm | N/A 270 mm |
| 00133242 | N/A FAG (Schaeffler) 51200 Series 75 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 75 mm | N/A 16900 lbf | N/A 1 mm | N/A 110 mm |
| 03018099 | N/A FAG (Schaeffler) 532 Series 75 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 75 mm | N/A 67000 N | N/A 1 mm | N/A 110 mm |
| 00133462 | N/A FAG (Schaeffler) 513 Series 130 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 130 mm | N/A 360000 N | N/A 2.1 mm | N/A 225 mm |
| 00133257 | N/A FAG (Schaeffler) 51200 Series 80 Millimeter (mm) Bore Diameter Ball Thrust Bearing | N/A 80 mm | N/A 20000 lbf | N/A 1 mm | N/A 115 mm |