Item # |
Item Name |
Bore Diameter |
Maximum Speed |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00133429 | N/A FAG (Schaeffler) 513 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 80 mm | N/A 2460 rpm | N/A 140 mm | N/A 44 mm |
| 00133441 | N/A FAG (Schaeffler) 513 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 90 mm | N/A 2240 rpm | N/A 155 mm | N/A 50 mm |
| 00133713 | N/A FAG (Schaeffler) 532 Series 60 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 60 mm | N/A 4200 rpm | N/A 95 mm | N/A 28 mm |
| 02296466 | N/A FAG (Schaeffler) 532 Series 17 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 17 mm | N/A 9700 rpm | N/A 35 mm | N/A 13.3 mm |
| 00133380 | N/A FAG (Schaeffler) 513 Series 35 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 35 mm | N/A 4850 rpm | N/A 68 mm | N/A 24 mm |
| 02151231 | N/A FAG (Schaeffler) 523 Series 55 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 55 mm | N/A 2750 rpm | N/A 125 mm | N/A 72 mm |
| 02104325 | N/A FAG (Schaeffler) 532 Series 100 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 100 mm | N/A 2750 rpm | N/A 150 mm | N/A 40.9 mm |
| 00133409 | N/A FAG (Schaeffler) 513 Series 60 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 60 mm | N/A 3150 rpm | N/A 110 mm | N/A 35 mm |
| 00133482 | N/A FAG (Schaeffler) 514 Series 30 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 30 mm | N/A 3850 rpm | N/A 70 mm | N/A 28 mm |
| 00133749 | N/A FAG (Schaeffler) 533 Series 40 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 40 mm | N/A 4250 rpm | N/A 78 mm | N/A 28.5 mm |
| 04880467 | N/A FAG (Schaeffler) 533 Series 60 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 60 mm | N/A 3150 rpm | N/A 110 mm | N/A 38.3 mm |
| 00133677 | N/A FAG (Schaeffler) 532 Series 20 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 20 mm | N/A 8500 rpm | N/A 40 mm | N/A 14.7 mm |
| 02296509 | N/A FAG (Schaeffler) 532 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 80 mm | N/A 3700 rpm | N/A 115 mm | N/A 33 mm |
| 02107561 | N/A FAG (Schaeffler) 514 Series 25 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 25 mm | N/A 4700 rpm | N/A 60 mm | N/A 24 mm |
| 00133373 | N/A FAG (Schaeffler) 513 Series 30 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 30 mm | N/A 5700 rpm | N/A 60 mm | N/A 21 mm |
| 00133786 | N/A FAG (Schaeffler) 533 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 90 mm | N/A 2240 rpm | N/A 155 mm | N/A 59 mm |
| 00133419 | N/A FAG (Schaeffler) 513 Series 70 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 70 mm | N/A 2750 rpm | N/A 125 mm | N/A 40 mm |
| 00133491 | N/A FAG (Schaeffler) 514 Series 40 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 40 mm | N/A 3250 rpm | N/A 90 mm | N/A 36 mm |
| 00133705 | N/A FAG (Schaeffler) 532 Series 50 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 50 mm | N/A 4950 rpm | N/A 78 mm | N/A 23.5 mm |
| 02296471 | N/A FAG (Schaeffler) 533 Series 30 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 30 mm | N/A 5700 rpm | N/A 60 mm | N/A 22.6 mm |
| 00133669 | N/A FAG (Schaeffler) 532 Series 15 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 15 mm | N/A 9800 rpm | N/A 32 mm | N/A 13.3 mm |
| 02296472 | N/A FAG (Schaeffler) 533 Series 45 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 45 mm | N/A 3800 rpm | N/A 85 mm | N/A 30.1 mm |
| 02296475 | N/A FAG (Schaeffler) 542 Series 30 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 30 mm | N/A 6000 rpm | N/A 62 mm | N/A 37.8 mm |
| 02296470 | N/A FAG (Schaeffler) 532 Series 110 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 110 mm | N/A 2650 rpm | N/A 160 mm | N/A 40.2 mm |
| 00133394 | N/A FAG (Schaeffler) 513 Series 45 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 45 mm | N/A 3800 rpm | N/A 85 mm | N/A 28 mm |