Item # |
Item Name |
Bore Diameter |
Maximum Speed |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02296525 | N/A FAG (Schaeffler) 60 Series 30 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 30 mm | N/A 18500 rpm | N/A 55 mm | N/A 13 mm |
| 02107560 | N/A FAG (Schaeffler) 160 Series 95 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 95 mm | N/A 6600 rpm | N/A 145 mm | N/A 16 mm |
| 00054557 | N/A FAG (Schaeffler) 62 Series 65 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 65 mm | N/A 3600 rpm | N/A 120 mm | N/A 23 mm |
| 02296319 | N/A FAG (Schaeffler) 62 Series 65 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 65 mm | N/A 7800 rpm | N/A 120 mm | N/A 23 mm |
| 00055372 | N/A FAG (Schaeffler) 62 Series 105 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 105 mm | N/A 4750 rpm | N/A 190 mm | N/A 36 mm |
| 04185698 | N/A FAG (Schaeffler) 618 Series 320 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 320 mm | N/A 2750 rpm | N/A 400 mm | N/A 38 mm |
| 00134321 | N/A FAG (Schaeffler) 618 Series 480 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 480 mm | N/A 1770 rpm | N/A 600 mm | N/A 56 mm |
| 00058637 | N/A FAG (Schaeffler) 64 Series 85 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 85 mm | N/A 5600 rpm | N/A 210 mm | N/A 52 mm |
| 02296307 | N/A FAG (Schaeffler) 60 Series 85 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 85 mm | N/A 7100 rpm | N/A 130 mm | N/A 22 mm |
| 00055508 | N/A FAG (Schaeffler) 62 Series 130 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 130 mm | N/A 3850 rpm | N/A 230 mm | N/A 40 mm |
| 00049932 | N/A FAG (Schaeffler) 60 Series 100 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 100 mm | N/A 6100 rpm | N/A 150 mm | N/A 24 mm |
| 02296533 | N/A FAG (Schaeffler) 60 Series 70 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 70 mm | N/A 8600 rpm | N/A 110 mm | N/A 20 mm |
| 02104384 | N/A FAG (Schaeffler) 60 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 80 mm | N/A | N/A 125 mm | N/A 22 mm |
| 02299225 | N/A FAG (Schaeffler) 62 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 80 mm | N/A 5600 rpm | N/A 140 mm | N/A 26 mm |
| 00058523 | N/A FAG (Schaeffler) 64 Series 50 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 50 mm | N/A 7200 rpm | N/A 130 mm | N/A 31 mm |
| 00054800 | N/A FAG (Schaeffler) 62 Series 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 75 mm | N/A 7100 rpm | N/A 130 mm | N/A 25 mm |
| 00055448 | N/A FAG (Schaeffler) 62 Series 110 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 110 mm | N/A 3800 rpm | N/A 200 mm | N/A 38 mm |
| 00058182 | N/A FAG (Schaeffler) 63 Series 95 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 95 mm | N/A 3900 rpm | N/A 200 mm | N/A 45 mm |
| 00055604 | N/A FAG (Schaeffler) 62 Series 190 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 190 mm | N/A 3350 rpm | N/A 340 mm | N/A 55 mm |
| 00057989 | N/A FAG (Schaeffler) 63 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 80 mm | N/A 4550 rpm | N/A 170 mm | N/A 39 mm |
| 02194566 | N/A FAG (Schaeffler) 63 Series 70 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 70 mm | N/A 2800 rpm | N/A 150 mm | N/A 35 mm |
| 00058596 | N/A FAG (Schaeffler) 64 Series 70 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 70 mm | N/A 5000 rpm | N/A 180 mm | N/A 42 mm |
| 04780571 | N/A FAG (Schaeffler) 60 Series 320 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 320 mm | N/A 2260 rpm | N/A 480 mm | N/A 74 mm |
| 02296326 | N/A FAG (Schaeffler) 63 Series 20 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 20 mm | N/A 19800 rpm | N/A 52 mm | N/A 15 mm |
| 05056787 | N/A FAG (Schaeffler) 60 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 90 mm | N/A 3000 rpm | N/A 140 mm | N/A 24 mm |