Item # |
Item Name |
Bore Diameter |
Maximum Speed |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02388136 | N/A FAG (Schaeffler) 60 Series 105 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 105 mm | N/A 4850 rpm | N/A 160 mm | N/A 26 mm |
| 00057896 | N/A FAG (Schaeffler) 63 Series 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 75 mm | N/A 4850 rpm | N/A 160 mm | N/A 37 mm |
| 02296528 | N/A FAG (Schaeffler) 60 Series 45 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 45 mm | N/A 13100 rpm | N/A 75 mm | N/A 16 mm |
| 02310179 | N/A FAG (Schaeffler) 62 Series 95 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 95 mm | N/A 2400 rpm | N/A 170 mm | N/A 32 mm |
| 00058137 | N/A FAG (Schaeffler) 63 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 90 mm | N/A 4150 rpm | N/A 190 mm | N/A 43 mm |
| 00055212 | N/A FAG (Schaeffler) 62 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 90 mm | N/A 2600 rpm | N/A 160 mm | N/A 30 mm |
| 00058262 | N/A FAG (Schaeffler) 63 Series 105 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 105 mm | N/A 4050 rpm | N/A 225 mm | N/A 49 mm |
| 04535250 | N/A FAG (Schaeffler) 43 Series 40 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 40 mm | N/A 7200 rpm | N/A 90 mm | N/A 33 mm |
| 02310098 | N/A FAG (Schaeffler) 60 Series 85 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 85 mm | N/A 6100 rpm | N/A 130 mm | N/A 22 mm |
| 00053595 | N/A FAG (Schaeffler) 62 Series 40 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 40 mm | N/A 12300 rpm | N/A 80 mm | N/A 18 mm |
| 00056391 | N/A FAG (Schaeffler) 63 Series 30 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 30 mm | N/A 13700 rpm | N/A 72 mm | N/A 19 mm |
| 00130011 | N/A FAG (Schaeffler) 43 Series 50 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 50 mm | N/A 5600 rpm | N/A 110 mm | N/A 40 mm |
| 04547176 | N/A FAG (Schaeffler) 62 Series 7 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 7 mm | N/A 40000 rpm | N/A 22 mm | N/A 7 mm |
| 00058303 | N/A FAG (Schaeffler) 63 Series 110 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 110 mm | N/A 3250 rpm | N/A 240 mm | N/A 50 mm |
| 02296541 | N/A FAG (Schaeffler) 62 Series 45 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 45 mm | N/A 11600 rpm | N/A 85 mm | N/A 19 mm |
| 00052506 | N/A FAG (Schaeffler) 62 Series 25 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 25 mm | N/A 21600 rpm | N/A 52 mm | N/A 15 mm |
| 00130435 | N/A FAG (Schaeffler) 160 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 80 mm | N/A 7700 rpm | N/A 125 mm | N/A 14 mm |
| 02194564 | N/A FAG (Schaeffler) 63 Series 55 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 55 mm | N/A 3600 rpm | N/A 120 mm | N/A 29 mm |
| 02296534 | N/A FAG (Schaeffler) 60 Series 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 75 mm | N/A 8100 rpm | N/A 115 mm | N/A 20 mm |
| 04682895 | N/A FAG (Schaeffler) 623 Series 50 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 50 mm | N/A 14000 rpm | N/A 110 mm | N/A 40 mm |
| 00130471 | N/A FAG (Schaeffler) 160 Series 120 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 120 mm | N/A 5200 rpm | N/A 180 mm | N/A 19 mm |
| 02104214 | N/A FAG (Schaeffler) 60 Series 105 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 105 mm | N/A | N/A 160 mm | N/A 26 mm |
| 02296304 | N/A FAG (Schaeffler) 60 Series 110 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 110 mm | N/A 4550 rpm | N/A 170 mm | N/A 28 mm |
| 00055591 | N/A FAG (Schaeffler) 62 Series 180 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 180 mm | N/A 3650 rpm | N/A 320 mm | N/A 52 mm |
| 00056601 | N/A FAG (Schaeffler) 63 Series 35 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 35 mm | N/A 12300 rpm | N/A 80 mm | N/A 21 mm |