COMPANY HEADER
Print Back
PCI Procal Inc. TP Series 28.5000 Inch (in) Overall Length Top Angle Take-Up Frame (07148384)
Unit of Measure
1 2 

Item #

Item Name

Bolt Center-to-Center Length

Overall Height

Rod Diameter

Travel

07148384 N/A PCI Procal Inc. TP Series 28.5000 Inch (in) Overall Length Top Angle Take-Up Frame N/A 26.5000 in N/A 8.2500 in N/A 3/4 in N/A 12.0000 in
07148385 N/A PCI Procal Inc. TP Series 34.5000 Inch (in) Overall Length Top Angle Take-Up Frame N/A 32.5000 in N/A 8.2500 in N/A 3/4 in N/A 18.0000 in
07148386 N/A PCI Procal Inc. TP Series 40.5000 Inch (in) Overall Length Top Angle Take-Up Frame N/A 38.5000 in N/A 8.2500 in N/A 3/4 in N/A 24.0000 in
07148387 N/A PCI Procal Inc. TP Series 29.5000 Inch (in) Overall Length Top Angle Take-Up Frame N/A 27.5000 in N/A 8.8438 in N/A 3/4 in N/A 12.0000 in
07148388 N/A PCI Procal Inc. TP Series 35.5000 Inch (in) Overall Length Top Angle Take-Up Frame N/A 33.5000 in N/A 8.8438 in N/A 3/4 in N/A 18.0000 in
07148389 N/A PCI Procal Inc. TP Series 41.5000 Inch (in) Overall Length Top Angle Take-Up Frame N/A 39.5000 in N/A 8.8438 in N/A 3/4 in N/A 24.0000 in
07148390 N/A PCI Procal Inc. TP Series 30.5000 Inch (in) Overall Length Top Angle Take-Up Frame N/A 28.5000 in N/A 9.8900 in N/A 1.0000 in N/A 12.0000 in
07148391 N/A PCI Procal Inc. TP Series 36.5000 Inch (in) Overall Length Top Angle Take-Up Frame N/A 34.5000 in N/A 9.8900 in N/A 1.0000 in N/A 18.0000 in
07148392 N/A PCI Procal Inc. TP Series 42.5000 Inch (in) Overall Length Top Angle Take-Up Frame N/A 40.5000 in N/A 9.8900 in N/A 1.0000 in N/A 24.0000 in
07148393 N/A PCI Procal Inc. TP Series 32.5000 Inch (in) Overall Length Top Angle Take-Up Frame N/A 30.5000 in N/A 10.8520 in N/A 1.0000 in N/A 12.0000 in
07148394 N/A PCI Procal Inc. TP Series 38.5000 Inch (in) Overall Length Top Angle Take-Up Frame N/A 36.5000 in N/A 10.8520 in N/A 1.0000 in N/A 18.0000 in
07148395 N/A PCI Procal Inc. TP Series 44.5000 Inch (in) Overall Length Top Angle Take-Up Frame N/A 42.5000 in N/A 10.8520 in N/A 1.0000 in N/A 24.0000 in
07148396 N/A PCI Procal Inc. TP Series 34.5000 Inch (in) Overall Length Top Angle Take-Up Frame N/A 32.0000 in N/A 12.4310 in N/A 1-1/4 in N/A 12.0000 in
07148397 N/A PCI Procal Inc. TP Series 40.5000 Inch (in) Overall Length Top Angle Take-Up Frame N/A 38.0000 in N/A 12.4310 in N/A 1-1/4 in N/A 18.0000 in
07148398 N/A PCI Procal Inc. TP Series 46.5000 Inch (in) Overall Length Top Angle Take-Up Frame N/A 44.0000 in N/A 12.4310 in N/A 1-1/4 in N/A 24.0000 in
07148399 N/A PCI Procal Inc. TP Series 38.5000 Inch (in) Overall Length Top Angle Take-Up Frame N/A 36.0000 in N/A 14.2150 in N/A 1-1/4 in N/A 12.0000 in
07148400 N/A PCI Procal Inc. TP Series 44.5000 Inch (in) Overall Length Top Angle Take-Up Frame N/A 42.0000 in N/A 14.2150 in N/A 1-1/4 in N/A 18.0000 in
07148401 N/A PCI Procal Inc. TP Series 50.5000 Inch (in) Overall Length Top Angle Take-Up Frame N/A 48.0000 in N/A 14.2150 in N/A 1-1/4 in N/A 24.0000 in
09308206 N/A PCI Procal Inc. TP Series 29.5000 Inch (in) Overall Length Top Angle Take-Up Frame N/A 27.5000 in N/A 8.8438 in N/A 3/4 in N/A 12.0000 in
09308203 N/A PCI Procal Inc. TP Series 8.2500 Inch (in) Overall Length Top Angle Take-Up Frame N/A 26.5000 in N/A 8.2500 in N/A 3/4 in N/A 12.0000 in
09308204 N/A PCI Procal Inc. TP Series 8.2500 Inch (in) Overall Length Top Angle Take-Up Frame N/A 32.5000 in N/A 8.2500 in N/A 3/4 in N/A 18.0000 in
09308205 N/A PCI Procal Inc. TP Series 8.2500 Inch (in) Overall Length Top Angle Take-Up Frame N/A 38.5000 in N/A 8.2500 in N/A 3/4 in N/A 24.0000 in
09308207 N/A PCI Procal Inc. TP Series 8.8438 Inch (in) Overall Length Top Angle Take-Up Frame N/A 33.5000 in N/A 8.8438 in N/A 3/4 in N/A 18.0000 in
09308208 N/A PCI Procal Inc. TP Series 8.8438 Inch (in) Overall Length Top Angle Take-Up Frame N/A 39.5000 in N/A 8.8438 in N/A 3/4 in N/A 24.0000 in
09308209 N/A PCI Procal Inc. TP Series 9.8900 Inch (in) Overall Length Top Angle Take-Up Frame N/A 28.5000 in N/A 9.8900 in N/A 1 in N/A 12.0000 in
Unit of Measure
1 2