COMPANY HEADER
Print Back
Barksdale Pressure Transducers
Unit of Measure
1 

Item #

Item Name

Supplier Name

Pressure Range

Direct Current (DC) Power Supply Voltage

Series

07563375 N/A Barksdale 0 to 3000 Pound Per Square Inch (psi) Range Pressure Transducer N/A Barksdale Inc N/A 0 to 3000 psi N/A 9 to 28 V N/A 625
07563464 N/A Barksdale 0 to 150 Pound Per Square Inch (psi) Range Pressure Transducer N/A Barksdale Inc N/A 0 to 150 psi N/A 9 to 30 V N/A 623
07563465 N/A Barksdale 0 to 3000 Pound Per Square Inch (psi) Range Pressure Transducer N/A Barksdale Inc N/A 0 to 3000 psi N/A 9 to 30 V N/A 623
07563466 N/A Barksdale 0 to 3000 Pound Per Square Inch (psi) Range Pressure Transducer N/A Barksdale Inc N/A 0 to 3000 psi N/A 9 to 30 V N/A 623
07563467 N/A Barksdale 0 to 150 Pound Per Square Inch (psi) Range Pressure Transducer N/A Barksdale Inc N/A 0 to 150 psi N/A 5 V N/A 624
07563468 N/A Barksdale 0 to 3000 Pound Per Square Inch (psi) Range Pressure Transducer N/A Barksdale Inc N/A 0 to 3000 psi N/A 5 V N/A 624
07563469 N/A Barksdale 0 to 3000 Pound Per Square Inch (psi) Range Pressure Transducer N/A Barksdale Inc N/A 0 to 3000 psi N/A 5 V N/A 624
07563481 N/A Barksdale 0 to 150 Pound Per Square Inch (psi) Range Pressure Transducer N/A Barksdale Inc N/A 0 to 150 psi N/A 9 to 28 V N/A 625
07563482 N/A Barksdale 0 to 300 Pound Per Square Inch (psi) Range Pressure Transducer N/A Barksdale Inc N/A 0 to 300 psi N/A 9 to 28 V N/A 625
07563483 N/A Barksdale 0 to 250 Pound Per Square Inch (psi) Range Pressure Transducer N/A Barksdale Inc N/A 0 to 250 psi N/A 9 to 28 V N/A 625
07563484 N/A Barksdale 0 to 1500 Pound Per Square Inch (psi) Range Pressure Transducer N/A Barksdale Inc N/A 0 to 1500 psi N/A 9 to 28 V N/A 625
07563485 N/A Barksdale 0 to 1250 Pound Per Square Inch (psi) Range Pressure Transducer N/A Barksdale Inc N/A 0 to 1250 psi N/A 9 to 28 V N/A 625
07563486 N/A Barksdale 0 to 3000 Pound Per Square Inch (psi) Range Pressure Transducer N/A Barksdale Inc N/A 0 to 3000 psi N/A 9 to 28 V N/A 625
07563487 N/A Barksdale 0 to 250 Pound Per Square Inch (psi) Range Pressure Transducer N/A Barksdale Inc N/A 0 to 250 psi N/A 9 to 28 V N/A 625
07563488 N/A Barksdale 0 to 6000 Pound Per Square Inch (psi) Range Pressure Transducer N/A Barksdale Inc N/A 0 to 6000 psi N/A 9 to 28 V N/A 625
07563490 N/A Barksdale 0 to 75 Pound Per Square Inch (psi) Range Pressure Transducer N/A Barksdale Inc N/A 0 to 75 psi N/A 9 to 28 V N/A 625
07563491 N/A Barksdale 0 to 100 Pound Per Square Inch (psi) Range Pressure Transducer N/A Barksdale Inc N/A 0 to 100 psi N/A 9 to 28 V N/A 625
07563492 N/A Barksdale 0 to 750 Pound Per Square Inch (psi) Range Pressure Transducer N/A Barksdale Inc N/A 0 to 750 psi N/A 9 to 28 V N/A 625
07563513 N/A Barksdale 0 to 6000 Pound Per Square Inch (psi) Range Pressure Transducer N/A Barksdale Inc N/A 0 to 6000 psi N/A 14 to 30 V N/A 627
Unit of Measure
1