COMPANY HEADER
Print Back
Barksdale General Industrial (Unamplified) Transducers
Unit of Measure
1 

Item #

Item Name

Pressure Range

Output Voltage

Electrical Connection

Direct Current (DC) Excitation Voltage

07563384 N/A Barksdale 0 to 100 Pound Per Square Inch (psi) Pressure Range General Industrial (Unamplified) Transducer N/A 0 to 100 psi N/A 100 mV N/A Unshielded Jacketed #22AWB Cable (1 meter) N/A 10 V
07563385 N/A Barksdale 0 to 1000 Pound Per Square Inch (psi) Pressure Range General Industrial (Unamplified) Transducer N/A 0 to 1000 psi N/A 100 mV N/A Unshielded Jacketed #22AWB Cable (1 meter) N/A 11 V
07563386 N/A Barksdale 0 to 5000 Pound Per Square Inch (psi) Pressure Range General Industrial (Unamplified) Transducer N/A 0 to 5000 psi N/A 100 mV N/A Unshielded Jacketed #22AWB Cable (1 meter) N/A 12 V
07563387 N/A Barksdale 0 to 60 Pound Per Square Inch (psi) Pressure Range General Industrial (Unamplified) Transducer N/A 0 to 60 psi N/A 100 mV N/A Shielded & Jacketed #22AWB Cable (1 meter) N/A 13 V
Unit of Measure
1