Item # |
Item Name |
Manufacturer Part Number |
Length |
Tube Inside Diameter |
Tube Outside Diameter |
|---|---|---|---|---|---|
| 02004146 | N/A SMC® 0.197 Inch (in) Inside Diameter and 20 Meter (m) Length Anti-static Polyurethane Tubing | N/A TAU0805B-20 | N/A 20 m | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02004152 | N/A SMC® 0.079 Inch (in) Inside Diameter and 20 Meter (m) Length Anti-static Polyurethane Tubing | N/A TAU3220B-20 | N/A 20 m | N/A 0.079 in2 mm | N/A 0.126 in3.2 mm |
| 02004139 | N/A SMC® 0.098 Inch (in) Inside Diameter and 20 Meter (m) Length Anti-static Polyurethane Tubing | N/A TAU0425B-20 | N/A 20 m | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 02004142 | N/A SMC® 0.158 Inch (in) Inside Diameter and 100 Meter (m) Length Anti-static Polyurethane Tubing | N/A TAU0604B-100 | N/A 100 m | N/A 0.158 in4 mm | N/A 0.236 in6 mm |
| 02004137 | N/A SMC® 0.098 Inch (in) Inside Diameter and 100 Meter (m) Length Anti-static Polyurethane Tubing | N/A TAU0425B-100 | N/A 100 m | N/A 0.098 in2.5 mm | N/A 0.156 in4 mm |
| 02004144 | N/A SMC® 0.158 Inch (in) Inside Diameter and 20 Meter (m) Length Anti-static Polyurethane Tubing | N/A TAU0604B-20 | N/A 20 m | N/A 0.158 in4 mm | N/A 0.236 in6 mm |
| 03887838 | N/A SMC® 0.256 Inch (in) Inside Diameter and 20 Meter (m) Length Anti-static Polyurethane Tubing | N/A TAU1065B-20 | N/A 20 m | N/A 0.256 in6.5 mm | N/A 0.394 in10 mm |
| 02004148 | N/A SMC® 3.76 Pound (lb) Weight and 20 Meter (m) Length Anti-static Polyurethane Tubing | N/A TAU1208B-20 | N/A 20 m | N/A 0.315 in8 mm | N/A 0.472 in12 mm |