COMPANY HEADER
Print Back
SMC® Anti-Static Polyurethane Tubing
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Length

Tube Inside Diameter

Tube Outside Diameter

02004135 N/A SMC® 0.158 Inch (in) Inside Diameter and 20 Meter (m) Length Anti-Static Soft Nylon Tubing N/A TAS0604B-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
02004133 N/A SMC® 0.158 Inch (in) Inside Diameter and 100 Meter (m) Length Anti-Static Soft Nylon Tubing N/A TAS0604B-100 N/A 100 m N/A 0.158 in4 mm N/A 0.236 in6 mm
04576806 N/A SMC® 0.197 Inch (in) Inside Diameter and 20 Meter (m) Length Anti-Static Soft Nylon Tubing N/A TAS0805B-20 N/A 20 m N/A 0.197 in5 mm N/A 0.313 in8 mm
03917263 N/A SMC® 0.087 Inch (in) Inside Diameter and 20 Meter (m) Length Anti-Static Soft Nylon Tubing N/A TAS3222B-20 N/A 20 m N/A 0.087 in2.2 mm N/A 0.126 in3.2 mm
02004131 N/A SMC® 0.77 Pound (lb) Weight and 20 Meter (m) Length Anti-Static Soft Nylon Tubing N/A TAS0425B-20 N/A 20 m N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02004128 N/A SMC® 3.87 Pound (lb) Weight Anti-Static Soft Nylon Tubing N/A TAS0425B-100 N/A N/A 0.098 in2.5 mm N/A 0.156 in4 mm
Unit of Measure
1