Item # |
Item Name |
Manufacturer Part Number |
Length |
Tube Inside Diameter |
Tube Outside Diameter |
|---|---|---|---|---|---|
| 02005274 | N/A SMC® 1.9 Pound (lb) Weight Flame Resistant Soft Nylon Tubing | N/A TRS0805W-20 | N/A 20 m | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 03565736 | N/A SMC® 19.67 Pound (lb) Weight Flame Resistant Soft Nylon Tubing | N/A TRS1208R-100 | N/A 100 m | N/A 0.315 in8 mm | N/A 0.472 in12 mm |
| 02005268 | N/A SMC® 1.82 Pound (lb) Weight Flame Resistant Soft Nylon Tubing | N/A TRS0805BU-20 | N/A 20 m | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02005270 | N/A SMC® 1.82 Pound (lb) Weight Flame Resistant Soft Nylon Tubing | N/A TRS0805G-20 | N/A 20 m | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02005258 | N/A SMC® 7.32 Pound (lb) Weight Flame Resistant Soft Nylon Tubing | N/A TRS0603B-100 | N/A 100 m | N/A 0.118 in3 mm | N/A 0.236 in6 mm |
| 02005281 | N/A SMC® 14.93 Pound (lb) Weight Flame Resistant Soft Nylon Tubing | N/A TRS1065R-100 | N/A 100 m | N/A 0.256 in6.5 mm | N/A 0.394 in10 mm |
| 02005285 | N/A SMC® 19.48 Pound (lb) Weight Flame Resistant Soft Nylon Tubing | N/A TRS1208B-100 | N/A 100 m | N/A 0.315 in8 mm | N/A 0.472 in12 mm |
| 02005292 | N/A SMC® 3.63 Pound (lb) Weight Flame Resistant Soft Nylon Tubing | N/A TRS1208W-20 | N/A 20 m | N/A 0.315 in8 mm | N/A 0.472 in12 mm |
| 02005263 | N/A SMC® 6.88 Pound (lb) Weight Flame Resistant Soft Nylon Tubing | N/A TRS0603W-100 | N/A 100 m | N/A 0.118 in3 mm | N/A 0.236 in6 mm |
| 02005273 | N/A SMC® 9.94 Pound (lb) Weight Flame Resistant Soft Nylon Tubing | N/A TRS0805W-100 | N/A 100 m | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
| 02005290 | N/A SMC® 3.44 Pound (lb) Weight Flame Resistant Soft Nylon Tubing | N/A TRS1208G-20 | N/A 20 m | N/A 0.315 in8 mm | N/A 0.472 in12 mm |
| 06043916 | N/A SMC® Flame Resistant Soft Nylon Tubing | N/A TRS1208R-20 | N/A 20 m | N/A 0.315 in8 mm | N/A 0.472 in12 mm |