COMPANY HEADER
Print Back
SMC® Inner Sleeves
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Operating Medium

Tube Inside Diameter

Tube Outside Diameter

02421863 N/A SMC® 0.098 Inch (in) Tube Inside Diameter Sleeve N/A TJ-0425 N/A Air Inert Gas Water N/A 0.098 in2.5 mm N/A 0.158 in4 mm
02477139 N/A SMC® 0.156 Inch (in) Tube Inside Diameter Sleeve N/A TJ-0604 N/A Air Inert Gas Water N/A 0.156 in4 mm N/A 0.236 in6 mm
02658214 N/A SMC® 0.197 Inch (in) Tube Inside Diameter Sleeve N/A TJ-0805 N/A Air Inert Gas Water N/A 0.197 in5 mm N/A 0.313 in8 mm
03390665 N/A SMC® 0.256 Inch (in) Tube Inside Diameter Sleeve N/A TJ-1065 N/A Air Inert Gas Water N/A 0.256 in6.5 mm N/A 0.394 in10 mm
Unit of Measure
1